JAJSNP9 January 2024 TAA5412-Q1
ADVANCE INFORMATION
Table 7-76 lists the memory-mapped registers for the TAA5412-Q1 registers. All register offset addresses not listed in Table 7-76 should be considered as reserved locations and the register contents should not be modified.
PAGE_CFG is shown in Table 7-77.
Return to the Summary Table.
The device memory map is divided into pages. This register sets the page.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | PAGE[7:0] | R/W | 00000000b | These bits set the device page.
0d = Page 0 1d = Page 1 2d to 254d = Page 2 to page 254 respectively 255d = Page 255 |
DSP_CFG0 is shown in Table 7-78.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
6 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
5 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
4 | RESERVED | R | 0b | Reserved bit; Write only reset value |
3 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
2 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
1 | DIS_DVOL_OTF_CHG | R/W | 0b | Disable run-time changes to DVOL settings.
0d = Digital volume control changes supported while ADC is powered-on 1d = Digital volume control changes not supported while ADC is powered-on. This is useful for 384 kHz and higher sample rate if more than one channel processing is required. |
0 | EN_BQ_OTF_CHG | R/W | 0b | Enable run-time changes to Biquad settings.
0d = Disable on the fly biquad changes 1d = Enable on the fly biquad changes |
CLK_CFG0 is shown in Table 7-79.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CNT_TGT_CFG_OVR_PASI | R/W | 0b | ASI controller target Config Override Register
0d = controller-target Config as per PASI_CNT_CFG bit. 1d = Override the standard behavior of the PASI_CNT_CFG. In this case the clock auto detect feature is not available. PASI_CNT_CFG = 0 : BCLK is input but FSYNC is output. PASI_CNT_CFG = 1 : BCLK is output but FSYNC in input. |
6 | CNT_TGT_CFG_OVR_SASI | R/W | 0b | ASI controller target Config Override Register
0d = controller-target Config as per SASI_CNT_CFG bit. 1d = Override the standard behavior of the SASI_CNT_CFG. In this case the clock auto detect feature is not available. SASI_CNT_CFG = 0 : BCLK is input but FSYNC is output. SASI_CNT_CFG = 1 : BCLK is output but FSYNC in input. |
5 | RESERVED | R | 0b | Reserved bit; Write only reset value |
4-3 | RESERVED | R/W | 00b | Reserved bits; Write only reset values |
2 | PASI_USE_INT_FSYNC | R/W | 0b | For Primary use internal FSYNC in controller mode configuration.
0d = Use external FSYNC 1d = Use internal FSYNC |
1 | SASI_USE_INT_FSYNC | R/W | 0b | For Secondary use internal FSYNC in controller mode configuration.
0d = Use external FSYNC 1d = Use internal FSYNC |
0 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
CHANNEL_CFG1 is shown in Table 7-80.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | FORCE_DYN_MODE_CUST_MAX_CH | R/W | 0b | ADC Force dynamic mode custom max channel
0d = In Dynamic, Max channel is based on ADC_DYN_MAXCH_SEL 1d = In Dynamic mode, max channel is custom as DYN_MODE_CUST_MAX_CH |
6-3 | DYN_MODE_CUST_MAX_CH[3:0] | R/W | 0000b | ADC Dynamic mode custom max channel configuration
[3]->CH4_EN [2]->CH3_EN [1]->CH2_EN [0]->CH1_EN |
2-0 | RESERVED | R | 000b | Reserved bits; Write only reset values |
SRC_CFG0 is shown in Table 7-81.
Return to the Summary Table.
This register is configuration register 1 for SRC.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SRC_EN | R/W | 0b | SRC enable config
0b = SRC disable 1b = SRC enable |
6 | DIS_AUTO_SRC_DET | R/W | 0b | SRC auto detect config
0b = SRC auto detect enabled 1b = SRC auto detect disabled |
5-0 | RESERVED | R | 000000b | Reserved bits; Write only reset value |
SRC_CFG1 is shown in Table 7-82.
Return to the Summary Table.
This register is configuration register 2 for SRC.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | MAIN_FS_CUSTOM_CFG | R/W | 0b | Main Fs custom config
0b = Main Fs is auto inferred 1b = Main Fs need to be selected from MAIN_FS_SELECT_CFG |
6 | MAIN_FS_SELECT_CFG | R/W | 0b | Main Fs select config
0b = PASI Fs shall be used as Main Fs 1b = SASI Fs shall be used as Main Fs |
5-3 | MAIN_AUX_RATIO_M_CUSTOM_CFG[2:0] | R/W | 000b | Main and Aux Fs Ratio m:n config
0d = m is auto inferred 1d = 1 2d = 2 3d = 3 4d = 4 5d = Reserved 6d = 6 7d = Reserved |
2-0 | MAIN_AUX_RATIO_N_CUSTOM_CFG[2:0] | R/W | 000b | Main and Aux Fs Ratio m:n config
0d = n is auto inferred 1d = 1 2d = 2 3d = 3 4d = 4 5d = Reserved 6d = 6 7d = Reserved |
LPAD_CFG1 is shown in Table 7-83.
Return to the Summary Table.
Low Power Activity Detection. Voice activity detection or Ultrasonic Activity detection configuration register 1
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | LPAD_MODE[1:0] | R/W | 00b | Auto ADC power up / power down configuration selection.
0d = User initiated ADC power-up and ADC power-down 1d = VAD/UAD interrupt based ADC power up and ADC power down 2d = VAD/UAD interrupt based ADC power up but user initiated ADC power down Dont use |
5-4 | LPAD_CH_SEL[1:0] | R/W | 10b | VAD channel select.
0d = Channel 1 is monitored for VAD/UAD activity 1d = Channel 2 is monitored for VAD/UAD activity 2d = Channel 3 is monitored for VAD/UAD activity 3d = Channel 4 is monitored for VAD/UAD activity |
3 | LPAD_SDOUT_INT_CFG | R/W | 0b | SDOUT interrupt configuration.
0d = SDOUT pin is not enabled for interrupt function 1d = SDOUT pin is enabled to support interrupt output when channel data in not being recorded |
2 | RESERVED | R | 0b | Reserved bit; Write only reset value |
1 | LPAD_PD_DET_EN | R/W | 0b | Enable ASI output data during VAD/UAD activity.
0d = VAD/UAD processing is not enabled during ADC recording 1d = VAD/UAD processing is enabled during ADC recording and VAD interrupts are generated as configured |
0 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
AGC_DRC_CFG is shown in Table 7-84.
Return to the Summary Table.
This register is configuration register 2 for AGC_DRC.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | AGC_CH1_EN | R/W | 0b | AGC Channel 1 enable config
0d = disable 1d = enable |
6 | AGC_CH2_EN | R/W | 0b | AGC Channel 2 enable config
0d = disable 1d = enable |
5 | AGC_CH3_EN | R/W | 0b | AGC Channel 3 enable config
0d = disable 1d = enable |
4 | AGC_CH4_EN | R/W | 0b | AGC Channel 4 enable config
0d = disable 1d = enable |
3 | DRC_CH1_EN | R/W | 0b | DRC Channel 1 enable config
0d = disable 1d = enable |
2 | DRC_CH2_EN | R/W | 0b | DRC Channel 2 enable config
0d = disable 1d = enable |
1 | DRC_CH3_EN | R/W | 0b | DRC Channel 3 enable config
0d = disable 1d = enable |
0 | DRC_CH4_EN | R/W | 0b | DRC Channel 4 enable config
0d = disable 1d = enable |
MIXER_CFG0 is shown in Table 7-85.
Return to the Summary Table.
This register is the MISC configuration register 0.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
6 | EN_SIDE_CHAIN_MIXER | R/W | 0b | Enable Side Chain Mixer
0b = Disabled 1b = Enabled |
5 | EN_ADC_CHANNEL_MIXER | R/W | 0b | Enable ADC Channel Mixer
0b = Disabled 1b = Enabled |
4 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
3-0 | RESERVED | R | 0000b | Reserved bits; Write only reset values |
MISC_CFG0 is shown in Table 7-86.
Return to the Summary Table.
This register is the MISC configuration register 0.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
6 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
5 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
4 | EN_DRC | R/W | 0b | DRC enable config
0b = DRC disable 1b = DRC enable |
3 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
2 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
1 | DSP_VBAT_AVDD_SEL | R/W | 0b | SAR data source select for DSP Limiter, BOP, DRC
0b = SAR VBAT data to DSP 1b = SAR AVDD data to DSP |
0 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
INT_MASK0 is shown in Table 7-87.
Return to the Summary Table.
Interrupt masks.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_MASK0 | R/W | 1b | Clock error interrupt mask.
0b = Don't Mask 1b = Mask |
6 | INT_MASK0 | R/W | 1b | PLL Lock interrupt mask.
0b = Don't Mask 1b = Mask |
5 | INT_MASK0 | R/W | 1b | Boost Over Temperature interrupt mask.
0b = Don't Mask 1b = Mask |
4 | INT_MASK0 | R/W | 1b | Boost Over Current interrupt mask.
0b = Don't Mask 1b = Mask |
3 | INT_MASK0 | R/W | 1b | Boost MO interrupt mask.
0b = Don't Mask 1b = Mask |
2 | RESERVED | R/W | 1b | Reserved bit; Write only reset value |
1 | RESERVED | R/W | 1b | Reserved bit; Write only reset value |
0 | RESERVED | R/W | 1b | Reserved bit; Write only reset value |
INT_MASK1 is shown in Table 7-88.
Return to the Summary Table.
Interrupt masks.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_MASK1 | R/W | 0b | Channel-1 Input DC Faults Diagnostic Interrupt Mask.
0b = Don't Mask 1b = Mask |
6 | INT_MASK1 | R/W | 0b | Channel-2 Input DC Faults Diagnostic Interrupt Mask.
0b = Don't Mask 1b = Mask |
5 | INT_MASK1 | R/W | 0b | Channel-1 Output DC Faults Diagnostic Interrupt Mask.
0b = Don't Mask 1b = Mask |
4 | INT_MASK1 | R/W | 0b | Channel-2 Output DC Faults Diagnostic Interrupt Mask.
0b = Don't Mask 1b = Mask |
3 | INT_MASK1 | R/W | 1b | Input Faults Diagnostic Interrupt Mask for "Short to VBAT_IN" detect when VBAT_IN Voltage is less than MICBIAS Voltage.
0b = Don't Mask 1b = Mask |
2 | RESERVED | R/W | 1b | Reserved bit; Write only reset value |
1 | RESERVED | R/W | 1b | Reserved bit; Write only reset value |
0 | RESERVED | R/W | 1b | Reserved bit; Write only reset value |
INT_MASK2 is shown in Table 7-89.
Return to the Summary Table.
Interrupt masks.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_MASK2 | R/W | 0b | Input Diagnostics - Open Inputs Fault Interrupt Mask.
0b = Don't Mask 1b = Mask |
6 | INT_MASK2 | R/W | 0b | Input Diagnostics - Inputs Shorted Fault Interrupt Mask.
0b = Don't Mask 1b = Mask |
5 | INT_MASK2 | R/W | 0b | Input Diagnostics - INP Shorted to GND Fault Interrupt Mask.
0b = Don't Mask 1b = Mask |
4 | INT_MASK2 | R/W | 0b | Input Diagnostics - INM Shorted to GND Fault Interrupt Mask.
0b = Don't Mask 1b = Mask |
3 | INT_MASK2 | R/W | 0b | Input Diagnostics - INP Shorted to MICBIAS Fault Interrupt Mask.
0b = Don't Mask 1b = Mask |
2 | INT_MASK2 | R/W | 0b | Input Diagnostics - INM Shorted to MICBIAS Fault Interrupt Mask.
0b = Don't Mask 1b = Mask |
1 | INT_MASK2 | R/W | 0b | Input Diagnostics - INP Shorted to VBAT_IN Fault Interrupt Mask.
0b = Don't Mask 1b = Mask |
0 | INT_MASK2 | R/W | 0b | Input Diagnostics - INM Shorted to VBAT_IN Fault Interrupt Mask.
0b = Don't Mask 1b = Mask |
INT_MASK4 is shown in Table 7-90.
Return to the Summary Table.
Interrupt masks.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_MASK4 | R/W | 0b | INP overvoltage fault mask.
0b = Don't Mask 1b = Mask |
6 | INT_MASK4 | R/W | 0b | INM overvoltage fault mask.
0b = Don't Mask 1b = Mask |
5 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
4 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
3 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
2 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
1 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
0 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
INT_MASK5 is shown in Table 7-91.
Return to the Summary Table.
Interrupt masks.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_MASK5 | R/W | 0b | GPA up threshold fault mask.
0b = Don't Mask 1b = Mask |
6 | INT_MASK5 | R/W | 0b | GPA low threshold fault mask.
0b = Don't Mask 1b = Mask |
5 | INT_MASK5 | R/W | 1b | VAD power up detect interrupt mask.
0b = Don't Mask 1b = Mask |
4 | INT_MASK5 | R/W | 1b | VAD power down detect interrupt mask.
0b = Don't Mask 1b = Mask |
3 | INT_MASK5 | R/W | 0b | Micbias short circuit fault mask.
0b = Don't Mask 1b = Mask |
2 | INT_MASK5 | R/W | 0b | Micbias High current fault mask.
0b = Don't Mask 1b = Mask |
1 | INT_MASK5 | R/W | 0b | Micbias Low current fault mask.
0b = Don't Mask 1b = Mask |
0 | INT_MASK5 | R/W | 0b | Micbias Over voltage fault mask.
0b = Don't Mask 1b = Mask |
INT_LTCH0 is shown in Table 7-92.
Return to the Summary Table.
Latched interrupt readback.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_LTCH0 | R | 0b | Interrupt due to clock error (self clearing bit).
0b = No interrupt 1b = Interrupt |
6 | INT_LTCH0 | R | 0b | Interrupt due to PLL Lock (self clearing bit)
0b = No interrupt 1b = Interrupt |
5 | INT_LTCH0 | R | 0b | Interrupt due to Boost Over Temperature (self clearing bit).
0b = No interrupt 1b = Interrupt |
4 | INT_LTCH0 | R | 0b | Interrupt due to Boost Over Current.(self clearing bit).
0b = No interrupt 1b = Interrupt |
3 | INT_LTCH0 | R | 0b | Interrupt due to Boost MO. (self clearing bit).
0b = No interrupt 1b = Interrupt |
2 | RESERVED | R | 0b | Reserved bit; Write only reset value |
1 | RESERVED | R | 0b | Reserved bit; Write only reset value |
0 | RESERVED | R | 0b | Reserved bit; Write only reset value |
CHx_LTCH is shown in Table 7-93.
Return to the Summary Table.
Channel level Diagnostics Latched Status
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | STS_CHx_LTCH | R | 0b | Status of Input CH1_LTCH.
0b = No faults occurred in input channel 1 1b = Fault or Faults have occurred in input channel 1 |
6 | STS_CHx_LTCH | R | 0b | Status of Input CH2_LTCH.
0b = No faults occurred in input channel 2 1b = Fault or Faults have occurred in input channel 2 |
5 | STS_CHx_LTCH | R | 0b | Status of Output CH1_LTCH.
0b = No faults occurred in output channel 1 1b = Fault or Faults have occurred in output channel 1 |
4 | STS_CHx_LTCH | R | 0b | Status of Output CH2_LTCH.
0b = No faults occurred in output channel 2 1b = Fault or Faults have occurred in output channel 2 |
3 | STS_CHx_LTCH | R | 0b | Status on fault due "Short to VBAT_IN fault detected when VBAT_IN is less than MICBIAS"
0b = Short to VBAT_IN fault when VBAT_IN is less than MICBIAS did NOT occur in any channel 1b = Short to VBAT_IN fault when VBAT_IN is less than MICBIAS has occurred in atleast one channel |
2 | RESERVED | R | 0b | Reserved bit; Write only reset value |
1 | RESERVED | R | 0b | Reserved bit; Write only reset value |
0 | RESERVED | R | 0b | Reserved bit; Write only reset value |
IN_CH1_LTCH is shown in Table 7-94.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IN_CH1_LTCH | R | 0b | Input Channel-1 Open Inputs (self clearing bit).
0b = No Open Inputs 1b = Open Inputs |
6 | IN_CH1_LTCH | R | 0b | Input Channel-1 Inputs Shorted (self clearing bit).
0b = No Input Shorted 1b = Input Shorted each Other |
5 | IN_CH1_LTCH | R | 0b | Input Channel-1 INP Shorted to GND (self clearing bit).
0b = INP not shorted to GND 1b = INP shorted to GND |
4 | IN_CH1_LTCH | R | 0b | Input Channel-1 INM Shorted to GND (self clearing bit).
0b = INM not shorted to GND 1b = INM shorted to GND |
3 | IN_CH1_LTCH | R | 0b | Input Channel-1 INP Shorted to MICBIAS (self clearing bit).
0b = INP not shorted to MICBIAS 1b = INP shorted to MICBIAS |
2 | IN_CH1_LTCH | R | 0b | Input Channel-1 INM Shorted to MICBIAS (self clearing bit).
0b = INM not shorted to MICBIAS 1b = INM shorted to MICBIAS |
1 | IN_CH1_LTCH | R | 0b | Input Channel-1 INP Shorted to VBAT_IN (self clearing bit).
0b = INP not shorted to VBAT_IN 1b = INP shorted to VBAT_IN |
0 | IN_CH1_LTCH | R | 0b | Input Channel-1 INM Shorted to VBAT_IN (self clearing bit).
0b = INM not shorted to VBAT_IN 1b = INM shorted to VBAT_IN |
IN_CH2_LTCH is shown in Table 7-95.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IN_CH2_LTCH | R | 0b | Input Channel-2 Open Inputs (self clearing bit).
0b = No Open Inputs 1b = Open Inputs |
6 | IN_CH2_LTCH | R | 0b | Input Channel-2 Inputs Shorted (self clearing bit).
0b = No Input Shorted 1b = Input Shorted each Other |
5 | IN_CH2_LTCH | R | 0b | Input Channel-2 INP Shorted to GND (self clearing bit).
0b = INP not shorted to GND 1b = INP shorted to GND |
4 | IN_CH2_LTCH | R | 0b | Input Channel-2 INM Shorted to GND (self clearing bit).
0b = INM not shorted to GND 1b = INM shorted to GND |
3 | IN_CH2_LTCH | R | 0b | Input Channel-2 INP Shorted to MICBIAS (self clearing bit).
0b = INP not shorted to MICBIAS 1b = INP shorted to MICBIAS |
2 | IN_CH2_LTCH | R | 0b | Input Channel-2 INM Shorted to MICBIAS (self clearing bit).
0b = INM not shorted to MICBIAS 1b = INM shorted to MICBIAS |
1 | IN_CH2_LTCH | R | 0b | Input Channel-2 INP Shorted to VBAT_IN (self clearing bit).
0b = INP not shorted to VBAT_IN 1b = INP shorted to VBAT_IN |
0 | IN_CH2_LTCH | R | 0b | Input Channel-2 INM Shorted to VBAT_IN (self clearing bit).
0b = INM not shorted to VBAT_IN 1b = INM shorted to VBAT_IN |
ADC_CHx_OVRLD is shown in Table 7-96.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0b | Reserved bit; Write only reset value |
6 | RESERVED | R | 0b | Reserved bit; Write only reset value |
5 | RESERVED | R | 0b | Reserved bit; Write only reset value |
4 | RESERVED | R | 0b | Reserved bit; Write only reset value |
3 | MASK_ADC_CH1_OVRLD_FLAG | R/W | 0b | ADC CH1 OVRLD fault mask.
0b = Don't Mask 1b = Mask |
2 | MASK_ADC_CH2_OVRLD_FLAG | R/W | 0b | ADC CH2 OVRLD fault mask.
0b = Don't Mask 1b = Mask |
1-0 | RESERVED | R | 00b | Reserved bits; Write only reset value |
INT_LTCH1 is shown in Table 7-97.
Return to the Summary Table.
Latched interrupt readback.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_LTCH1 | R | 0b | Channel-1 INP Over Voltage (self clearing bit).
0b = No INP Over Voltage fault 1b = INP Over Voltage fault has occured |
6 | INT_LTCH1 | R | 0b | Channel-1 INM Over Voltage (self clearing bit).
0b = No INM Over Voltage fault 1b = INM Over Voltage fault has occured |
5 | INT_LTCH1 | R | 0b | Channel-2 INP Over Voltage (self clearing bit).
0b = No INP Over Voltage fault 1b = INP Over Voltage fault has occured |
4 | INT_LTCH1 | R | 0b | Channel-2 INM Over Voltage (self clearing bit).
0b = No INM Over Voltage fault 1b = INM Over Voltage fault has occured |
3 | INT_LTCH1 | R | 0b | Interrupt due to Headset Insert Detection (self clearing bit).
0b = No interrupt 1b = Interrupt |
2 | INT_LTCH1 | R | 0b | Interrupt due to Headset Remove Detection (self clearing bit).
0b = No interrupt 1b = Interrupt |
1 | INT_LTCH1 | R | 0b | Interrupt due to Headset hook(button) (self clearing bit).
0b = No interrupt 1b = Interrupt |
0 | INT_LTCH1 | R | 0b | Interrupt due to MIPS overload (self clearing bit)
0b = No interrupt 1b = Interrupt |
INT_LTCH2 is shown in Table 7-98.
Return to the Summary Table.
Latched interrupt readback.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_LTCH2 | R | 0b | Interrupt due to GPA up threshold fault (self clearing bit).
0b = No interrupt 1b = Interrupt |
6 | INT_LTCH2 | R | 0b | Interrupt due to GPA low threshold fault (self clearing bit)
0b = No interrupt 1b = Interrupt |
5 | INT_LTCH2 | R | 0b | Interrupt due to VAD power up detect (self clearing bit).
0b = No interrupt 1b = Interrupt |
4 | INT_LTCH2 | R | 0b | Interrupt due to VAD power down detect (self clearing bit).
0b = No interrupt 1b = Interrupt |
3 | INT_LTCH2 | R | 0b | Interrupt due to Micbias short circuit condition (self clearing bit)
0b = No interrupt 1b = Interrupt |
2 | INT_LTCH2 | R | 0b | Interrupt due to Micbias High current fault (self clearing bit).
0b = No interrupt 1b = Interrupt |
1 | INT_LTCH2 | R | 0b | Interrupt due to Micbias Low current fault (self clearing bit)
0b = No interrupt 1b = Interrupt |
0 | INT_LTCH2 | R | 0b | Interrupt due to Micbias Over voltage fault (self clearing bit).
0b = No interrupt 1b = Interrupt |
INT_LIVE0 is shown in Table 7-99.
Return to the Summary Table.
Latched interrupt readback.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_LIVE0 | R | 0b | Interrupt due to clock error .
0b = No interrupt 1b = Interrupt |
6 | INT_LIVE0 | R | 0b | Interrupt due to PLL Lock
0b = No interrupt 1b = Interrupt |
5 | INT_LIVE0 | R | 0b | Interrupt due to Boost Over Temperature .
0b = No interrupt 1b = Interrupt |
4 | INT_LIVE0 | R | 0b | Interrupt due to Boost Over Current..
0b = No interrupt 1b = Interrupt |
3 | INT_LIVE0 | R | 0b | Interrupt due to Boost MO. .
0b = No interrupt 1b = Interrupt |
2 | RESERVED | R | 0b | Reserved bit; Write only reset value |
1 | RESERVED | R | 0b | Reserved bit; Write only reset value |
0 | RESERVED | R | 0b | Reserved bit; Write only reset value |
CHx_LIVE is shown in Table 7-100.
Return to the Summary Table.
Channel level Diagnostics Live Status
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | STS_CHx_LIVE | R | 0b | Status of Input CH1_LIVE.
0b = No faults occurred in input channel 1 1b = Fault or Faults have occurred in input channel 1 |
6 | STS_CHx_LIVE | R | 0b | Status of Input CH2_LIVE.
0b = No faults occurred in input channel 2 1b = Fault or Faults have occurred in input channel 2 |
5 | STS_CHx_LIVE | R | 0b | Status of Output CH1_LIVE.
0b = No faults occurred in output channel 1 1b = Fault or Faults have occurred in output channel 1 |
4 | STS_CHx_LIVE | R | 0b | Status of Output CH2_LIVE.
0b = No faults occurred in output channel 2 1b = Fault or Faults have occurred in output channel 2 |
3 | STS_CHx_LIVE | R | 0b | Status on fault due "Short to VBAT_IN fault detected when VBAT_IN is less than MICBIAS"
0b = Short to VBAT_IN fault when VBAT_IN is less than MICBIAS did NOT occur in any channel 1b = Short to VBAT_IN fault when VBAT_IN is less than MICBIAS has occurred in atleast one channel |
2 | RESERVED | R | 0b | Reserved bit; Write only reset value |
1 | RESERVED | R | 0b | Reserved bit; Write only reset value |
0 | RESERVED | R | 0b | Reserved bit; Write only reset value |
IN_CH1_LIVE is shown in Table 7-101.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IN_CH1_LIVE | R | 0b | Input Channel-1 Open Inputs .
0b = No Open Inputs 1b = Open Inputs |
6 | IN_CH1_LIVE | R | 0b | Input Channel-1 Inputs Shorted .
0b = No Input Shorted 1b = Input Shorted each Other |
5 | IN_CH1_LIVE | R | 0b | Input Channel-1 INP Shorted to GND .
0b = INP not shorted to GND 1b = INP shorted to GND |
4 | IN_CH1_LIVE | R | 0b | Input Channel-1 INM Shorted to GND .
0b = INM not shorted to GND 1b = INM shorted to GND |
3 | IN_CH1_LIVE | R | 0b | Input Channel-1 INP Shorted to MICBIAS .
0b = INP not shorted to MICBIAS 1b = INP shorted to MICBIAS |
2 | IN_CH1_LIVE | R | 0b | Input Channel-1 INM Shorted to MICBIAS .
0b = INM not shorted to MICBIAS 1b = INM shorted to MICBIAS |
1 | IN_CH1_LIVE | R | 0b | Input Channel-1 INP Shorted to VBAT_IN .
0b = INP not shorted to VBAT_IN 1b = INP shorted to VBAT_IN |
0 | IN_CH1_LIVE | R | 0b | Input Channel-1 INM Shorted to VBAT_IN .
0b = INM not shorted to VBAT_IN 1b = INM shorted to VBAT_IN |
IN_CH2_LIVE is shown in Table 7-102.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IN_CH2_LIVE | R | 0b | Input Channel-2 Open Inputs .
0b = No Open Inputs 1b = Open Inputs |
6 | IN_CH2_LIVE | R | 0b | Input Channel-2 Inputs Shorted .
0b = No Input Shorted 1b = Input Shorted each Other |
5 | IN_CH2_LIVE | R | 0b | Input Channel-2 INP Shorted to GND .
0b = INP not shorted to GND 1b = INP shorted to GND |
4 | IN_CH2_LIVE | R | 0b | Input Channel-2 INM Shorted to GND .
0b = INM not shorted to GND 1b = INM shorted to GND |
3 | IN_CH2_LIVE | R | 0b | Input Channel-2 INP Shorted to MICBIAS .
0b = INP not shorted to MICBIAS 1b = INP shorted to MICBIAS |
2 | IN_CH2_LIVE | R | 0b | Input Channel-2 INM Shorted to MICBIAS .
0b = INM not shorted to MICBIAS 1b = INM shorted to MICBIAS |
1 | IN_CH2_LIVE | R | 0b | Input Channel-2 INP Shorted to VBAT_IN .
0b = INP not shorted to VBAT_IN 1b = INP shorted to VBAT_IN |
0 | IN_CH2_LIVE | R | 0b | Input Channel-2 INM Shorted to VBAT_IN .
0b = INM not shorted to VBAT_IN 1b = INM shorted to VBAT_IN |
INT_LIVE1 is shown in Table 7-103.
Return to the Summary Table.
Live interrupt readback.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_LIVE1 | R | 0b | Channel-1 INP Over Voltage .
0b = No INP Over Voltage fault 1b = INP Over Voltage fault has occured |
6 | INT_LIVE1 | R | 0b | Channel-1 INM Over Voltage .
0b = No INM Over Voltage fault 1b = INM Over Voltage fault has occured |
5 | INT_LIVE1 | R | 0b | Channel-2 INP Over Voltage .
0b = No INP Over Voltage fault 1b = INP Over Voltage fault has occured |
4 | INT_LIVE1 | R | 0b | Channel-2 INM Over Voltage .
0b = No INM Over Voltage fault 1b = INM Over Voltage fault has occured |
3 | RESERVED | R | 0b | Reserved bit; Write only reset value |
2 | RESERVED | R | 0b | Reserved bit; Write only reset value |
2 | RESERVED | R | 0b | Reserved bit; Write only reset value |
1 | RESERVED | R | 0b | Reserved bit; Write only reset value |
0 | RESERVED | R | 0b |
INT_LIVE2 is shown in Table 7-104.
Return to the Summary Table.
Live interrupt readback.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_LIVE2 | R | 0b | Interrupt due to GPA up threshold fault .
0b = No interrupt 1b = Interrupt |
6 | INT_LIVE2 | R | 0b | Interrupt due to GPA low threshold fault
0b = No interrupt 1b = Interrupt |
5 | INT_LIVE2 | R | 0b | Interrupt due to VAD power up detect .
0b = No interrupt 1b = Interrupt |
4 | INT_LIVE2 | R | 0b | Interrupt due to VAD power down detect .
0b = No interrupt 1b = Interrupt |
3 | INT_LIVE2 | R | 0b | Interrupt due to Micbias short circuit condition
0b = No interrupt 1b = Interrupt |
2 | INT_LIVE2 | R | 0b | Interrupt due to Micbias High current fault .
0b = No interrupt 1b = Interrupt |
1 | INT_LIVE2 | R | 0b | Interrupt due to Micbias Low current fault
0b = No interrupt 1b = Interrupt |
0 | INT_LIVE2 | R | 0b | Interrupt due to Micbias Over voltage fault .
0b = No interrupt 1b = Interrupt |
DIAG_CFG0 is shown in Table 7-105.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IN_CH1_DIAG_EN | R/W | 0b | Channel-1 Input (IN1P and IN1M) Scan for Diagnostics
0b = Diagnostic Disabled 1b = Diagnostic Enabled |
6 | IN_CH2_DIAG_EN | R/W | 0b | Channel-2 Input (IN2P and IN2M) Scan for Diagnostics
0b = Diagnostic Disabled 1b = Diagnostic Enabled |
5 | INCL_SE_INM | R/W | 0b | INxM pin Diagnostics Scan Selection for Single Ended Configuration
0b = INxM pins of single ended channels are excluded for diagnosis 1b = INxM pins of single ended channels are included for diagnosis |
4 | INCL_AC_COUP | R/W | 0b | AC coupled channels pins Scan Selection for Diagnostics
0b = INxP and INxM pins of AC coupled channels are excluded for diagnosis 1b = INxP and INxM pins of AC coupled channels are included for diagnosis |
3 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
2 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
1 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
0 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
DIAG_CFG1 is shown in Table 7-106.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | DIAG_SHT_TERM[3:0] | R/W | 0011b | INxP and INxM Terminal Short Detect Threshold
0d = INxP and INxM Terminal Short Detect Threshold Value is 0 mV 1d = INxP and INxM Terminal Short Detect Threshold Value is 30 mV 2d = INxP and INxM Terminal Short Detect Threshold Value is 60 mV 10d to 13d = INxP and INxM Terminal Short Detect Threshold Value is as per configuration 14d = INxP and INxM Terminal Short Detect Threshold Value is 420 mV 15d = INxP and INxM Terminal Short Detect Threshold Value is 450 mV |
3-0 | DIAG_SHT_VBAT_IN[3:0] | R/W | 0111b | Short to VBAT_IN Detect Threshold
0d = Short to VBAT_IN Detect Threshold Value is 0 mV 1d = Short to VBAT_IN Detect Threshold Value is 30 mV 2d = Short to VBAT_IN Detect Threshold Value is 60 mV 10d to 13d = Short to VBAT_IN Detect Threshold Value is as per configuration 14d = Short to VBAT_IN Detect Threshold Value is 420 mV 15d = Short to VBAT_IN Detect Threshold Value is 450 mV |
DIAG_CFG2 is shown in Table 7-107.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | DIAG_SHT_GND[3:0] | R/W | 1000b | Short to GND Detect Threshold
0d = Short to GND Detect Threshold Value is 0 mV 1d = Short to GND Detect Threshold Value is 60 mV 2d = Short to GND Detect Threshold Value is 120 mV 10d to 13d = Short to GND Detect Threshold Value is as per configuration 14d = Short to GND Detect Threshold Value is 840 mV 15d = Short to GND Detect Threshold Value is 900 mV |
3-0 | DIAG_SHT_MICBIAS[3:0] | R/W | 0111b | Short to MICBIAS Detect Threshold
0d = Short to MICBIAS Detect Threshold Value is 0 mV 1d = Short to MICBIAS Detect Threshold Value is 30 mV 2d = Short to MICBIAS Detect Threshold Value is 60 mV 10d to 13d = Short to MICBIAS Detect Threshold Value is as per configuration 14d = Short to MICBIAS Detect Threshold Value is 420 mV 15d = Short to MICBIAS Detect Threshold Value is 450 mV |
DIAG_CFG4 is shown in Table 7-108.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | REP_RATE[1:0] | R/W | 10b | Fault monitoring scan repetition rate
0d = Countinuos back to back scanning of selected channels input pins without any idle time 1d = Fault monitoring repetition rate of 1 ms for selected channels input pins scanning 2d = Fault monitoring repetition rate of 4 ms for selected channels input pins scanning 3d = Fault monitoring repetition rate of 8 ms for selected channels input pins scanning |
5-4 | RESERVED | R/W | 11b | Reserved bits; Write only reset values |
3-2 | FAULT_DBNCE_SEL[1:0] | R/W | 10b | Debounce conut for all the faults (except VBAT_IN short when VBAT_IN < MicBias)
0b = 16 counts for debounce to filter-out false faults detection 1b = 8 counts for debounce to filter-out false faults detection 2b = 4 counts for debounce to filter-out false faults detection 3b = No debounce count |
1 | VSHORT_DBNCE | R/W | 0b | VBAT_IN short debounce count
0b = 16 counts for debounce to filter-out false faults detection 1b = 8 counts for debounce to filter-out false faults detection |
0 | DIAG_2X_THRES | R/W | 0b | Diagostic thresholds range scale
0d = Thresholds same as configrued 1d = All the configruation thresholds gets scale by 2 times |
DIAG_CFG5 is shown in Table 7-109.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | DIAG_MOV_AVG_CFG[1:0] | R/W | 00b | Moving average configuration
0d = Moving average disabled 1d = Moving average enabled with 0.5 weightage for new and old data 2d = Moving average enabled with 0.75 weightage for old data and 0.25 weightage for new data 3d = Reserved |
5 | MOV_AVG_DIS_MBIAS_LOAD | R/W | 0b | Moving average configuration for MicBias Load channel
0b = Moving average is enabled for Micbias Load channel 1b = Moving average is disabled for Micbias Load channel |
4 | MOV_AVG_DIS_TEMP_SENS | R/W | 0b | Moving average configuration for Temp sense channel
0b = Moving average is enabled for Temp sense channel 1b = Moving average is disabled for Temp sense channel |
3 | MOV_AVG_DIS_GPA | R/W | 0b | Moving average configuration for GPA channel
0b = Moving average is enabled for GPA channel 1b = Moving average is disabled for GPA channel |
2-0 | RESERVED | R | 000b | Reserved bits; Write only reset values |
DIAG_CFG6 is shown in Table 7-110.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | MBIAS_HIGH_CURR_THRS[7:0] | R/W | 10100010b | Threshold for Micbias High current fault diagnostics
Default = ~ 27mA Nd = ((0.9×(N*16)/4095)-0⋅2)x72.83237 (mA) |
DIAG_CFG7 is shown in Table 7-111.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | MBIAS_LOW_CURR_THRS[7:0] | R/W | 01001000b | Threshold for Micbias Low current fault diagnostics
Default = ~ 4mA Nd = ((0.9×(N*16)/4095)-0⋅2)x72.83237 (mA) |
DIAG_CFG8 is shown in Table 7-112.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | GPA_UP_THRS_FLT_THRES[7:0] | R/W | 10111010b | General Purpose Analog High Threshold
Default = ~ 2.6V nd = ((0.9×(N*16)/4095)-0⋅225)x6 (V) |
DIAG_CFG9 is shown in Table 7-113.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | GPA_LOW_THRS_FLT_THRES[7:0] | R/W | 01001011b | General Purpose Analog Low Threshold
Default = ~ 0.2V nd = ((0.9×(N*16)/4095)-0⋅225)x6 (V) |
DIAG_CFG10 is shown in Table 7-114.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | PD_MBIAS_SHRT_CKT_FLT | R/W | 1b | Powerdown configuration of Micbias during Short Circuit fault
0b = No change when fault occurs 1b = Micbias is disabled when fault occurs |
6 | PD_MBIAS_HIGH_CURR_FLT | R/W | 0b | Powerdown configuration of Micbias during High current fault
0b = No change when fault occurs 1b = Micbias is disabled when fault occurs |
5 | PD_MBIAS_LOW_CURR_FLT | R/W | 0b | Powerdown configuration of Micbias during Low current fault
0b = No change when fault occurs 1b = Micbias is disabled when fault occurs |
4 | PD_MBIAS_OV_FLT | R/W | 0b | Powerdown configuration of Micbias during high voltage fault
0b = No change when fault occurs 1b = Micbias is disabled when fault occurs |
3 | PD_MBIAS_OT_FLT | R/W | 1b | Powerdown configuration of Micbias during over temperature fault
0b = No change when fault occurs 1b = Micbias is disabled when fault occurs |
2 | MAN_RCV_PD_FLT_CHK | R/W | 0b | Manual Recovery (self clear bit)
0b = No effect 1b = Recheck fault status and re-powerup channels if they do not have any faults |
1 | MBIAS_FLT_AUTO_REC_EN | R/W | 0b | Micbias PD on faults Auto-Recovery Enable
0d = Auto recovery from Micbias faults disabled 1d = Auto recovery enabled |
0 | MICBIAS_SHRT_CKT_DET_DIS | R/W | 0b | Micbias Short Circuit fault detect config
0b = enable 1b = disable |
DIAG_CFG11 is shown in Table 7-115.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | SAFEBAND_MBIAS_OV_FLT[2:0] | R/W | 010b | Safeband cfgn for Mbias over voltage fault's lower boundary
0 = No safeband 1 = 30mV safeband (1LSb at 9b lvl) 2 = 60mV safeband (2LSb at 9b lvl) 3-7 = N*30mV |
4-0 | RESERVED | R | 00000b | Reserved bits; Write only reset values |
DIAG_CFG12 is shown in Table 7-116.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | SAFEBAND_INx_MBIAS_FLT[2:0] | R/W | 010b | Safeband cfgn for INx Short to Mbias fault's upper boundary
0 = No safeband 1 = 30mV safeband (1LSb at 9b lvl) 2 = 60mV safeband (2LSb at 9b lvl) 3-7 = N*30mV |
4-2 | SAFEBAND_INx_OV_FLT[2:0] | R/W | 001b | Safeband cfgn for INx Overvoltage fault's lower boundary
0 = No safeband 1 = 30mV safeband (1LSb at 9b lvl) 2-7 = N*30mV Dont use |
1-0 | RESERVED | R | 00b | Reserved bits; Write only reset values |
DIAG_CFG13 is shown in Table 7-117.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | DIAG_FORCE_EN | R/W | 0b | Configuration for auto/manual enable for diag vbat, micbias, micbias load, temp
0b = Auto enabled (auto enabled if atlease one of the input channel diagnostics is enabled in DIAG_CFG0) 1b = Manual en/disable based on DIAG_CFG13 Register |
6 | DIAG_EN_MICBIAS_LOAD | R/W | 0b | Micbias current/load channel enable for Diagnostics, valid if DIAG_FORCE_EN = 1
0b = Diagnostic Disabled 1b = Diagnostic Enabled |
5 | DIAG_EN_MICBIAS | R/W | 0b | Micbias channel enable for Diagnostics, valid if DIAG_FORCE_EN = 1
0b = Diagnostic Disabled 1b = Diagnostic Enabled |
4 | DIAG_EN_VBAT | R/W | 0b | VBAT channel enable for Diagnostics, valid if DIAG_FORCE_EN = 1
0b = Diagnostic Disabled 1b = Diagnostic Enabled |
3 | DIAG_EN_TEMP_SENSE | R/W | 0b | Temp sense channel enable for Diagnostics, valid if DIAG_FORCE_EN = 1
0b = Diagnostic Disabled 1b = Diagnostic Enabled |
2 | DIAG_EN_AVDD | R/W | 0b | AVDD channel enable for Diagnostics
0b = Diagnostic Disabled 1b = Diagnostic Enabled |
1 | DIAG_EN_GPA | R/W | 0b | GPA channel enable for Diagnostics
0b = Diagnostic Disabled 1b = Diagnostic Enabled |
0 | RESERVED | R | 0b | Reserved bit; Write only reset value |
DIAG_CFG14 is shown in Table 7-118.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0b | Reserved bit; Write only reset value |
6-5 | AVDD_FILT_SEL[1:0] | R/W | 10b | AVDD filter select
0d = 3.5MHz 1d = 200kHz 2d = 100kHz 3d = No filter |
4 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
3-2 | VBAT_FILT_SEL[1:0] | R/W | 10b | VBAT filter select
0d = 3.5MHz 1d = 200kHz 2d = 100kHz 3d = No filter |
1 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
0 | VBAT_SHRT_FLT | R/W | 0b | Cfgn on INx short to VBAT
0 = INx Overvoltage and INx short to VBAT are separate 1 = INx Overvoltage and INx short to VBAT are Ord together as VBAT short fault |
DIAG_MON_MSB_VBAT is shown in Table 7-119.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | DIAG_MON_MSB_VBAT[7:0] | R | 00000000b | Diagnostic SAR Monitor Data MSB Byte |
DIAG_MON_LSB_VBAT is shown in Table 7-120.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | DIAG_MON_LSB_VBAT[3:0] | R | 0000b | Diagnostic SAR Monitor Data LSB Nibble |
3-0 | Channel[3:0] | R | 0000b | Channel ID |
DIAG_MON_MSB_MBIAS is shown in Table 7-121.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | DIAG_MON_MSB_MBIAS[7:0] | R | 00000000b | Diagnostic SAR Monitor Data MSB Byte |
DIAG_MON_LSB_MBIAS is shown in Table 7-122.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | DIAG_MON_LSB_MBIAS[3:0] | R | 0000b | Diagnostic SAR Monitor Data LSB Nibble |
3-0 | Channel[3:0] | R | 0001b | Channel ID |
DIAG_MON_MSB_IN1P is shown in Table 7-123.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | DIAG_MON_MSB_IN_CH1P[7:0] | R | 00000000b | Diagnostic SAR Monitor Data MSB Byte |
DIAG_MON_LSB_IN1P is shown in Table 7-124.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | DIAG_MON_LSB_IN_CH1P[3:0] | R | 0000b | Diagnostic SAR Monitor Data LSB Nibble |
3-0 | Channel[3:0] | R | 0010b | Channel ID |
DIAG_MON_MSB_IN1M is shown in Table 7-125.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | DIAG_MON_MSB_IN_CH1N[7:0] | R | 00000000b | Diagnostic SAR Monitor Data MSB Byte |
DIAG_MON_LSB_IN1M is shown in Table 7-126.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | DIAG_MON_LSB_IN_CH1N[3:0] | R | 0000b | Diagnostic SAR Monitor Data LSB Nibble |
3-0 | Channel[3:0] | R | 0011b | Channel ID |
DIAG_MON_MSB_IN2P is shown in Table 7-127.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | DIAG_MON_MSB_IN_CH2P[7:0] | R | 00000000b | Diagnostic SAR Monitor Data MSB Byte |
DIAG_MON_LSB_IN2P is shown in Table 7-128.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | DIAG_MON_LSB_IN_CH2P[3:0] | R | 0000b | Diagnostic SAR Monitor Data LSB Nibble |
3-0 | Channel[3:0] | R | 0100b | Channel ID |
DIAG_MON_MSB_IN2M is shown in Table 7-129.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | DIAG_MON_MSB_IN_CH2N[7:0] | R | 00000000b | Diagnostic SAR Monitor Data MSB Byte |
DIAG_MON_LSB_IN2M is shown in Table 7-130.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | DIAG_MON_LSB_IN_CH2N[3:0] | R | 0000b | Diagnostic SAR Monitor Data LSB Nibble |
3-0 | Channel[3:0] | R | 0101b | Channel ID |
DIAG_MON_MSB_TEMP is shown in Table 7-131.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | DIAG_MON_MSB_TEMP[7:0] | R | 00000000b | Diagnostic SAR Monitor Data MSB Byte |
DIAG_MON_LSB_TEMP is shown in Table 7-132.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | DIAG_MON_LSB_TEMP[3:0] | R | 0000b | Diagnostic SAR Monitor Data LSB Nibble |
3-0 | Channel[3:0] | R | 1010b | Channel ID |
DIAG_MON_MSB_MBIAS_LOAD is shown in Table 7-133.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | DIAG_MON_MSB_MBIAS_LOAD[7:0] | R | 00000000b | Diagnostic SAR Monitor Data MSB Byte |
DIAG_MON_LSB_MBIAS_LOAD is shown in Table 7-134.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | DIAG_MON_LSB_MBIAS_LOAD[3:0] | R | 0000b | Diagnostic SAR Monitor Data LSB Nibble |
3-0 | Channel[3:0] | R | 1011b | Channel ID |
DIAG_MON_MSB_AVDD is shown in Table 7-135.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | DIAG_MON_MSB_AVDD[7:0] | R | 00000000b | Diagnostic SAR Monitor Data MSB Byte |
DIAG_MON_LSB_AVDD is shown in Table 7-136.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | DIAG_MON_LSB_AVDD[3:0] | R | 0000b | Diagnostic SAR Monitor Data LSB Nibble |
3-0 | Channel[3:0] | R | 1100b | Channel ID |
DIAG_MON_MSB_GPA is shown in Table 7-137.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | DIAG_MON_MSB_GPA[7:0] | R | 00000000b | Diagnostic SAR Monitor Data MSB Byte |
DIAG_MON_LSB_GPA is shown in Table 7-138.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | DIAG_MON_LSB_GPA[3:0] | R | 0000b | Diagnostic SAR Monitor Data LSB Nibble |
3-0 | Channel[3:0] | R | 1101b | Channel ID |
BOOST_CFG is shown in Table 7-139.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | BOOST_DIS | R/W | 0b | Boost Enable/Disable
0d = Internal Boost enable 1d = Internal Boost disable/bypass |
6 | BOOST_OCPEN | R/W | 0b | Boost Over Current Protection Enable/Disable
0d = Boost OCP is enable 1d = Boost OCP is disable |
5 | BOOST_PDz_FLT | R/W | 0b | Boost PD cfgn
0d = Boost is powered down if Micbias is powered down due to faults 1d = Boost is NOT powered down if Micbias is powered down due to faults |
4 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
3 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
2-0 | RESERVED | R | 000b | Reserved bits; Write only reset values |
MICBIAS_CFG is shown in Table 7-140.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | MBIAS_VAL[3:0] | R/W | 1010b | MicBias Value
0d = Microphone Bias output is bypassed to BSTOUT/HVDD 1d = Microphone Bias is set to 3.0 V 2d = Microphone Bias is set to 3.5 V 3d = Microphone Bias is set to 4.0 V 4d = Microphone Bias is set to 4.5 V 5d = Microphone Bias is set to 5 V 6d = Microphone Bias is set to 5.5 V 7d = Microphone Bias is set to 6 V 8d = Microphone Bias is set to 6.5 V 9d = Microphone Bias is set to 7 V 10d = Microphone Bias is set to 7.5 V 11d = Microphone Bias is set to 8 V 12d = Microphone Bias is set to 8.5 V 13d = Microphone Bias is set to 9 V 14d = Microphone Bias is set to 9.5 V 15d = Microphone Bias is set to 10 V |
3-0 | RESERVED | R | 0000b | Reserved bits; Write only reset value |