JAJSNP9 January 2024 TAA5412-Q1
ADVANCE INFORMATION
Table 7-141 lists the memory-mapped registers for the TAA5412-Q1 registers. All register offset addresses not listed in Table 7-141 should be considered as reserved locations and the register contents should not be modified.
PAGE_CFG is shown in Table 7-142.
Return to the Summary Table.
The device memory map is divided into pages. This register sets the page.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | PAGE[7:0] | R/W | 00000000b | These bits set the device page.
0d = Page 0 1d = Page 1 2d to 254d = Page 2 to page 254 respectively 255d = Page 255 |
SASI_CFG0 is shown in Table 7-143.
Return to the Summary Table.
This register is the ASI configuration register 0.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | SASI_FORMAT[1:0] | R/W | 00b | Secondary ASI protocol format.
0d = TDM mode 1d = I2S mode 2d = LJ (left-justified) mode 3d = Reserved; Don't use |
5-4 | SASI_WLEN[1:0] | R/W | 11b | Secondary ASI word or slot length.
0d = 16 bits (Recommended this setting to be used with 10-kΩ input impedance configuration) 1d = 20 bits 2d = 24 bits 3d = 32 bits |
3 | SASI_FSYNC_POL | R/W | 0b | ASI FSYNC polarity (for SASI protocol only).
0d = Default polarity as per standard protocol 1d = Inverted polarity with respect to standard protocol |
2 | SASI_BCLK_POL | R/W | 0b | ASI BCLK polarity (for SASI protocol only).
0d = Default polarity as per standard protocol 1d = Inverted polarity with respect to standard protocol |
1 | SASI_BUS_ERR | R/W | 0b | ASI bus error detection.
0d = Enable bus error detection 1d = Disable bus error detection |
0 | SASI_BUS_ERR_RCOV | R/W | 0b | ASI bus error auto resume.
0d = Enable auto resume after bus error recovery 1d = Disable auto resume after bus error recovery and remain powered down until host configures the device |
SASI_TX_CFG0 is shown in Table 7-144.
Return to the Summary Table.
This register is the SASI TX configuration register 0.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SASI_TX_EDGE | R/W | 0b | Secondary ASI data output (on the primary and secondary data pin) transmit edge.
0d = Default edge as per the protocol configuration setting in SASI_BCLK_POL 1d = Inverted following edge (half cycle delay) with respect to the default edge setting |
6 | SASI_TX_FILL | R/W | 0b | Secondary ASI data output (on the primary and secondary data pin) for any unused cycles
0d = Always transmit 0 for unused cycles 1d = Always use Hi-Z for unused cycles |
5 | SASI_TX_LSB | R/W | 0b | Secondary ASI data output (on the primary and secondary data pin) for LSB transmissions.
0d = Transmit the LSB for a full cycle 1d = Transmit the LSB for the first half cycle and Hi-Z for the second half cycle |
4-3 | SASI_TX_KEEPER[1:0] | R/W | 00b | Secondary ASI data output (on the primary and secondary data pin) bus keeper.
0d = Bus keeper is always disabled 1d = Bus keeper is always enabled 2d = Bus keeper is enabled during LSB transmissions only for one cycle 3d = Bus keeper is enabled during LSB transmissions only for one and half cycles |
2 | SASI_TX_USE_INT_FSYNC | R/W | 0b | Secondary ASI uses internal FSYNC for output data generation in controller mode configuration as applicable.
0d = Use external FSYNC for ASI protocol data generation 1d = Use internal FSYNC for ASI protocol data generation |
1 | SASI_TX_USE_INT_BCLK | R/W | 0b | Secondary ASI uses internal BCLK for output data generation in controller mode configuration.
0d = Use external BCLK for ASI protocol data generation 1d = Use internal BCLK for ASI protocol data generation |
0 | SASI_TDM_PULSE_WIDTH | R/W | 0b | Secondary ASI fsync pulse width in TDM format.
0d = Fsync pulse is 1 bclk period wide 1d = Fsync pulse is 2 bclk period wide |
SASI_TX_CFG1 is shown in Table 7-145.
Return to the Summary Table.
This register is the SASI TX configuration register 1.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | RESERVED | R | 000b | Reserved bits; Write only reset value |
4-0 | SASI_TX_OFFSET[4:0] | R/W | 00000b | Secondary ASI output data MSB slot 0 offset (on the primary and secondary data pin).
0d = ASI data MSB location has no offset and is as per standard protocol 1d = ASI data MSB location (TDM mode is slot 0 or I2S, LJ mode is the left and right slot 0) offset of one BCLK cycle with respect to standard protocol 2d = ASI data MSB location (TDM mode is slot 0 or I2S, LJ mode is the left and right slot 0) offset of two BCLK cycles with respect to standard protocol 3d to 30d = ASI data MSB location (TDM mode is slot 0 or I2S, LJ mode is the left and right slot 0) offset assigned as per configuration 31d = ASI data MSB location (TDM mode is slot 0 or I2S, LJ mode is the left and right slot 0) offset of 31 BCLK cycles with respect to standard protocol |
SASI_TX_CFG2 is shown in Table 7-146.
Return to the Summary Table.
This register is the SASI TX configuration register 2.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SASI_TX_CH8_SEL | R/W | 0b | Secondary ASI output channel 8 select.
0d = Secondary ASI channel 8 output is on DOUT 1d = Secondary ASI channel 8 output is on DOUT2 |
6 | SASI_TX_CH7_SEL | R/W | 0b | Secondary ASI output channel 7 select.
0d = Secondary ASI channel 7 output is on DOUT 1d = Secondary ASI channel 7 output is on DOUT2 |
5 | SASI_TX_CH6_SEL | R/W | 0b | Secondary ASI output channel 6 select.
0d = Secondary ASI channel 6 output is on DOUT 1d = Secondary ASI channel 6 output is on DOUT2 |
4 | SASI_TX_CH5_SEL | R/W | 0b | Secondary ASI output channel 5 select.
0d = Secondary ASI channel 5 output is on DOUT 1d = Secondary ASI channel 5 output is on DOUT2 |
3 | SASI_TX_CH4_SEL | R/W | 0b | Secondary ASI output channel 4 select.
0d = Secondary ASI channel 4 output is on DOUT 1d = Secondary ASI channel 4 output is on DOUT2 |
2 | SASI_TX_CH3_SEL | R/W | 0b | Secondary ASI output channel 3 select.
0d = Secondary ASI channel 3 output is on DOUT 1d = Secondary ASI channel 3 output is on DOUT2 |
1 | SASI_TX_CH2_SEL | R/W | 0b | Secondary ASI output channel 2 select.
0d = Secondary ASI channel 2 output is on DOUT 1d = Secondary ASI channel 2 output is on DOUT2 |
0 | SASI_TX_CH1_SEL | R/W | 0b | Secondary ASI output channel 1 select.
0d = Secondary ASI channel 1 output is on DOUT 1d = Secondary ASI channel 1 output is on DOUT2 |
SASI_TX_CH1_CFG is shown in Table 7-147.
Return to the Summary Table.
This register is the SASI TX Channel 1 configuration register.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R | 00b | Reserved bits; Write only reset value |
5 | SASI_TX_CH1_CFG | R/W | 0b | Secondary ASI output channel 1 configuration.
0d = Secondary ASI channel 1 output is in a tri-state condition 1d = Secondary ASI channel 1 output corresponds to ADC Channel 1 data |
4-0 | SASI_TX_CH1_SLOT_NUM[4:0] | R/W | 00000b | Secondary ASI output channel 1 slot assignment.
0d = TDM is slot 0 or I2S, LJ is left slot 0 1d = TDM is slot 1 or I2S, LJ is left slot 1 2d to 14d = Slot assigned as per configuration 15d = TDM is slot 15 or I2S, LJ is left slot 15 16d = TDM is slot 16 or I2S, LJ is right slot 0 17d = TDM is slot 17 or I2S, LJ is right slot 1 18d to 30d = Slot assigned as per configuration 31d = TDM is slot 31 or I2S, LJ is right slot 15 |
SASI_TX_CH2_CFG is shown in Table 7-148.
Return to the Summary Table.
This register is the SASI TX Channel 2 configuration register.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R | 00b | Reserved bits; Write only reset value |
5 | SASI_TX_CH2_CFG | R/W | 0b | Secondary ASI output channel 2 configuration.
0d = Secondary ASI channel 2 output is in a tri-state condition 1d = Secondary ASI channel 2 output corresponds to ADC Channel 2 data |
4-0 | SASI_TX_CH2_SLOT_NUM[4:0] | R/W | 00001b | Secondary ASI output channel 2 slot assignment.
0d = TDM is slot 0 or I2S, LJ is left slot 0 1d = TDM is slot 1 or I2S, LJ is left slot 1 2d to 14d = Slot assigned as per configuration 15d = TDM is slot 15 or I2S, LJ is left slot 15 16d = TDM is slot 16 or I2S, LJ is right slot 0 17d = TDM is slot 17 or I2S, LJ is right slot 1 18d to 30d = Slot assigned as per configuration 31d = TDM is slot 31 or I2S, LJ is right slot 15 |
SASI_TX_CH3_CFG is shown in Table 7-149.
Return to the Summary Table.
This register is the SASI TX Channel 3 configuration register.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0b | Reserved bit; Write only reset value |
6-5 | SASI_TX_CH3_CFG[1:0] | R/W | 00b | Secondary ASI output channel 3 configuration.
0d = Secondary ASI channel 3 output is in a tri-state condition 1d = Secondary ASI channel 3 output corresponds to ADC Channel 3 data 2d = Secondary ASI channel 3 output corresponds to VBAT data 3d = Reserved |
4-0 | SASI_TX_CH3_SLOT_NUM[4:0] | R/W | 00010b | Secondary ASI output channel 3 slot assignment.
0d = TDM is slot 0 or I2S, LJ is left slot 0 1d = TDM is slot 1 or I2S, LJ is left slot 1 2d to 14d = Slot assigned as per configuration 15d = TDM is slot 15 or I2S, LJ is left slot 15 16d = TDM is slot 16 or I2S, LJ is right slot 0 17d = TDM is slot 17 or I2S, LJ is right slot 1 18d to 30d = Slot assigned as per configuration 31d = TDM is slot 31 or I2S, LJ is right slot 15 |
SASI_TX_CH4_CFG is shown in Table 7-150.
Return to the Summary Table.
This register is the SASI TX Channel 4 configuration register.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0b | Reserved bit; Write only reset value |
6-5 | SASI_TX_CH4_CFG[1:0] | R/W | 00b | Secondary ASI output channel 4 configuration.
0d = Secondary ASI channel 4 output is in a tri-state condition 1d = Secondary ASI channel 4 output corresponds to ADC Channel 4 data 2d = Secondary ASI channel 4 output corresponds to TEMP data 3d = Reserved |
4-0 | SASI_TX_CH4_SLOT_NUM[4:0] | R/W | 00011b | Secondary ASI output channel 4 slot assignment.
0d = TDM is slot 0 or I2S, LJ is left slot 0 1d = TDM is slot 1 or I2S, LJ is left slot 1 2d to 14d = Slot assigned as per configuration 15d = TDM is slot 15 or I2S, LJ is left slot 15 16d = TDM is slot 16 or I2S, LJ is right slot 0 17d = TDM is slot 17 or I2S, LJ is right slot 1 18d to 30d = Slot assigned as per configuration 31d = TDM is slot 31 or I2S, LJ is right slot 15 |
SASI_TX_CH5_CFG is shown in Table 7-151.
Return to the Summary Table.
This register is the SASI TX Channel 5 configuration register.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0b | Reserved bit; Write only reset value |
6-5 | SASI_TX_CH5_CFG[1:0] | R/W | 00b | Secondary ASI output channel 5 configuration.
0d = Secondary ASI channel 5 output is in a tri-state condition 1d = Secondary ASI channel 5 output corresponds to ASI Input Channel 1 loopback data Dont use Dont use |
4-0 | SASI_TX_CH5_SLOT_NUM[4:0] | R/W | 00100b | Secondary ASI output channel 5 slot assignment.
0d = TDM is slot 0 or I2S, LJ is left slot 0 1d = TDM is slot 1 or I2S, LJ is left slot 1 2d to 14d = Slot assigned as per configuration 15d = TDM is slot 15 or I2S, LJ is left slot 15 16d = TDM is slot 16 or I2S, LJ is right slot 0 17d = TDM is slot 17 or I2S, LJ is right slot 1 18d to 30d = Slot assigned as per configuration 31d = TDM is slot 31 or I2S, LJ is right slot 15 |
SASI_TX_CH6_CFG is shown in Table 7-152.
Return to the Summary Table.
This register is the SASI TX Channel 6 configuration register.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0b | Reserved bit; Write only reset value |
6-5 | SASI_TX_CH6_CFG[1:0] | R/W | 00b | Secondary ASI output channel 6 configuration.
0d = Secondary ASI channel 6 output is in a tri-state condition 1d = Secondary ASI channel 6 output corresponds to ASI Input Channel 2 loopback data Dont use Dont use |
4-0 | SASI_TX_CH6_SLOT_NUM[4:0] | R/W | 00101b | Secondary ASI output channel 6 slot assignment.
0d = TDM is slot 0 or I2S, LJ is left slot 0 1d = TDM is slot 1 or I2S, LJ is left slot 1 2d to 14d = Slot assigned as per configuration 15d = TDM is slot 15 or I2S, LJ is left slot 15 16d = TDM is slot 16 or I2S, LJ is right slot 0 17d = TDM is slot 17 or I2S, LJ is right slot 1 18d to 30d = Slot assigned as per configuration 31d = TDM is slot 31 or I2S, LJ is right slot 15 |
SASI_TX_CH7_CFG is shown in Table 7-153.
Return to the Summary Table.
This register is the SASI TX Channel 7 configuration register.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0b | Reserved bit; Write only reset value |
6-5 | SASI_TX_CH7_CFG[1:0] | R/W | 00b | Secondary ASI output channel 7 configuration.
0d = Secondary ASI channel 7 output is in a tri-state condition 1d = Secondary ASI channel 7 output corresponds to {VBAT_WLby2, TEMP_WLby2} Dont use Dont use |
4-0 | SASI_TX_CH7_SLOT_NUM[4:0] | R/W | 00110b | Secondary ASI output channel 7 slot assignment.
0d = TDM is slot 0 or I2S, LJ is left slot 0 1d = TDM is slot 1 or I2S, LJ is left slot 1 2d to 14d = Slot assigned as per configuration 15d = TDM is slot 15 or I2S, LJ is left slot 15 16d = TDM is slot 16 or I2S, LJ is right slot 0 17d = TDM is slot 17 or I2S, LJ is right slot 1 18d to 30d = Slot assigned as per configuration 31d = TDM is slot 31 or I2S, LJ is right slot 15 |
CLK_CFG12 is shown in Table 7-154.
Return to the Summary Table.
This register is the clock configuration register 12.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | PDIV_CLKSRC_SEL[1:0] | R/W | 00b | Source clock selection for PLL PDIV Divider.
0d = PLL_PDIV_IN_CLK is Primary ASI BCLK 1d = PLL_PDIV_IN_CLK is Secondary ASI BCLK 2d = PLL_PDIV_IN_CLK is CCLK 3d = PLL_PDIV_IN_CLK is internal Oscillator Clock |
5-3 | PASI_BCLK_DIV_CLK_SEL[2:0] | R/W | 000b | Primary ASI BCLK divider clock source selection.
0d = Primary ASI BCLK divider clock source is PLL output 1d = Reserved 2d = Primary ASI BCLK divider clock source is secondary ASI BCLK 3d = Primary ASI BCLK divider clock source is CCLK 4d = Primary ASI BCLK divider clock source is internal oscillator clock 5d = Primary ASI BCLK divider clock source is DSP clock 6d to 7d = Reserved |
2-0 | RESERVED | R | 000b | Reserved bits; Write only reset value |
CLK_CFG13 is shown in Table 7-155.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0b | Reserved bit; Write only reset value |
6-4 | SASI_BCLK_DIV_CLK_SEL[2:0] | R/W | 000b | Secondaary ASI BCLK divider clock source selection.
0d = Secondaary ASI BCLK divider clock source is PLL output 1d = Secondaary ASI BCLK divider clock source is primary ASI BCLK 2d = Reserved 3d = Secondaary ASI BCLK divider clock source is CCLK 4d = Secondaary ASI BCLK divider clock source is internal oscillator clock 5d = Secondaary ASI BCLK divider clock source is DSP clock 6d to 7d = Reserved |
3-0 | RESERVED | R | 0000b | Reserved bits; Write only reset value |
CLK_CFG14 is shown in Table 7-156.
Return to the Summary Table.
This register is the clock configuration register 14.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | DIG_NM_DIV_CLK_SRC_SEL[1:0] | R/W | 00b | Source clock selection for DIG NMDIV CLK clock.
0d = DIG NM divider input clock is Primary ASI BCLK 1d = DIG NM divider input clock is Secondary ASI BCLK 2d = DIG NM divider input clock is CCLK 3d = DIG NM divider input clock is internal oscillator clock |
5-4 | ANA_NM_DIV_CLK_SRC_SEL[1:0] | R/W | 01b | Source clock selection for NMDIV CLK clock.
0d = NM divider input clock is PLL Output 1d = NM divider input clock is PLL Output 2d = NM divider input clock is DIG NM Divider Clock Source 3d = NM divider input clock is Primary ASI BCLK (Low Jitter Path) |
3-2 | RESERVED | R/W | 00b | Reserved bits; Write only reset values |
1-0 | RESERVED | R/W | 00b | Reserved bits; Write only reset values |
CLK_CFG15 is shown in Table 7-157.
Return to the Summary Table.
This register is the clock configuration register 15.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | PLL_PDIV[7:0] | R/W | 00000001b | PLL pre-scaler P-divider value (Don't care when auto detection is enabled)
0d = PLL PDIV value is 256 1d = PLL PDIV value is 1 2d = PLL PDIV value is 2 3d to 254d = PLL PDIV value is as per configuration 255d = PLL PDIV value is 255 |
CLK_CFG16 is shown in Table 7-158.
Return to the Summary Table.
This register is the clock configuration register 16.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | PLL_JMUL_MSB | R/W | 0b | PLL integer portion J-multiplier value MSB bit. (Don't care when auto detection is enabled) |
6 | PLL_DIV_CLK_DIG_BY_2 | R/W | 0b | PLL DIV clock divide by 2 configuration
0d = No divide/2 inside PLL 1d = PLL does a divide/2 |
5-0 | PLL_DMUL_MSB[5:0] | R/W | 000000b | PLL fractional portion D-multiplier value MSB bits. (Don't care when auto detection is enabled) |
CLK_CFG17 is shown in Table 7-159.
Return to the Summary Table.
This register is the clock configuration register 17.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | PLL_DMUL_LSB[7:0] | R/W | 00000000b | PLL fractional portion D-multiplier value LSB byte. Above D-multiplier value MSB bits (PLL_DMUL_MSB) along with this LSB byte (PLL_DMUL_LSB) is concatenated to determine final D-multiplier value. (Don't care when auto detection is enabled)
0d = PLL DMUL value is 0 1d = PLL DMUL value is 1 2d = PLL DMUL value is 2 3d to 9998d = PLL JMUL value is as per configuration 9999d = PLL JMUL value is 9999 10000d to 16383d = Reserved; Don't use |
CLK_CFG18 is shown in Table 7-160.
Return to the Summary Table.
This register is the clock configuration register 18.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | PLL_JMUL_LSB[7:0] | R/W | 00001000b | PLL integer portion J-multiplier value LSB byte. Above J-multiplier value MSB bit (PLL_JMUL_MSB) along with this LSB byte (PLL_JMUL_LSB) is concatenated to determine fianl J-multiplier value. (Don't care when auto detection is enabled)
0d = Reserved; Don't use 1d = PLL JMUL value is 1 2d = PLL JMUL value is 2 3d to 510d = PLL JMUL value is as per configuration 511d = PLL JMUL value is 511 |
CLK_CFG19 is shown in Table 7-161.
Return to the Summary Table.
This register is the clock configuration register 19.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | NDIV[2:0] | R/W | 001b | NDIV divider value. (Don't care when auto detection is enabled)
0d = NDIV value is 8 1d = NDIV value is 1 2d = NDIV value is 2 3d to 6d = NDIV value is as per configuration 7d = NDIV value is 7 |
4-2 | PDM_DIV[2:0] | R/W | 000b | PDM divider value. (Don't care when auto detection is enabled)
0d = PDM_DIV value is 1 1d = PDM_DIV value is 2 2d = PDM_DIV value is 4 3d = PDM_DIV value is 8 4d = PDM_DIV value is 16 5d-7d Reserved |
1-0 | RESERVED | R/W | 00b | Reserved bits; Write only reset values |
CLK_CFG20 is shown in Table 7-162.
Return to the Summary Table.
This register is the clock configuration register 20.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | MDIV[5:0] | R/W | 000001b | MDIV divider value. (Don't care when auto detection is enabled)
0d = MDIV value is 64 1d = MDIV value is 1 2d = MDIV value is 2 3d to 62d = MDIV value is as per configuration 63d = MDIV value is 63 |
1-0 | DIG_ADC_MODCLK_DIV[1:0] | R/W | 00b | ADC modulator clock divider value. (Don't care when auto detection is enabled)
0d = DIG_ADC_MODCLK_DIV value is 1 1d = DIG_ADC_MODCLK_DIV value is 2 2d = DIG_ADC_MODCLK_DIV value is 4 3d = Reserved |
CLK_CFG21 is shown in Table 7-163.
Return to the Summary Table.
This register is the clock configuration register 21.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R/W | 00b | Reserved bits; Write only reset values |
5-4 | DIG_DAC_MODCLK_DIV[1:0] | R/W | 00b | DAC modulator clock divider value. (Don't care when auto detection is enabled)
0d = DIG_DAC_MODCLK_DIV value is 1 1d = DIG_DAC_MODCLK_DIV value is 2 2d = DIG_DAC_MODCLK_DIV value is 4 3d = Reserved |
3 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
2 | PASI_BDIV_MSB | R/W | 0b | Primary ASI BCLK divider value MSB bit. (Don't care when auto detection is enabled) |
1 | SASI_BDIV_MSB | R/W | 0b | Secondary ASI BCLK divider value MSB bit. (Don't care when auto detection is enabled) |
0 | RESERVED | R | 0b | Reserved bit; Write only reset value |
CLK_CFG22 is shown in Table 7-164.
Return to the Summary Table.
This register is the clock configuration register 18.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | PASI_BDIV_LSB[7:0] | R/W | 00000001b | Secondary ASI BCLK divider value. (Don't care when auto detection is enabled)
0d = SASI BCLK divider value is 512 1d = SASI BCLK divider value is 1 2d = SASI BCLK divider value is 2 3d to 62d = SASI BCLK divider value is as per configuration 63d = SASI BCLK divider value is 511 |
CLK_CFG23 is shown in Table 7-165.
Return to the Summary Table.
This register is the clock configuration register 18.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | SASI_BDIV_LSB[7:0] | R/W | 00000001b | Secondary ASI BCLK divider value. (Don't care when auto detection is enabled)
0d = SASI BCLK divider value is 512 1d = SASI BCLK divider value is 1 2d = SASI BCLK divider value is 2 3d to 62d = SASI BCLK divider value is as per configuration 63d = SASI BCLK divider value is 511 |
CLK_CFG24 is shown in Table 7-166.
Return to the Summary Table.
This register is the clock configuration register 21.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R | 00b | Reserved bits; Write only reset value |
5-0 | ANA_NM_DIV[5:0] | R/W | 000001b | Analog N-M DIV divider value. (Don't care when auto detection is enabled)
0d = ANA_NM_DIV value is 64 1d = ANA_NM_DIV value is 1 2d = ANA_NM_DIV value is 2 3d to 62d = ANA_NM_DIV value is as per configuration 63d = NDIV value is 63 |
CLK_CFG30 is shown in Table 7-167.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | RESERVED | R | 00000b | Reserved bits; Write only reset value |
2 | NDIV_EN | R/W | 0b | NDIV divider enable
0d = divider disabled 1d = divider enabled |
1 | MDIV_EN | R/W | 0b | MDIV divider enable
0d = divider disabled 1d = divider enabled |
0 | PDM_DIV_EN | R/W | 0b | PDM divider enable
0d = divider disabled 1d = divider enabled |
CLK_CFG31 is shown in Table 7-168.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
6 | DIG_ADC_MODCLK_DIV_EN | R/W | 0b | ADC MODCLK divider enable
0d = divider disabled 1d = divider enabled |
5 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
4 | RESERVED | R/W | 0b | Reserved bit; Write only reset value |
3 | PASI_BDIV_EN | R/W | 0b | PASI BDIV divider enable
0d = divider disabled 1d = divider enabled |
2 | SASI_BDIV_EN | R/W | 0b | SASI BDIV divider enable
0d = divider disabled 1d = divider enabled |
1 | PASI_FSYNC_DIV_EN | R/W | 0b | PASI FSYNC DIV divider enable
0d = divider disabled 1d = divider enabled |
0 | SASI_FSYNC_DIV_EN | R/W | 0b | SASI FSYNC DIV divider enable
0d = divider disabled 1d = divider enabled |
CLKOUT_CFG1 is shown in Table 7-169.
Return to the Summary Table.
This register is the CLKOUT configuration register 1.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | RESERVED | R | 00000b | Reserved bits; Write only reset value |
2-0 | CLKOUT_CLK_SEL[2:0] | R/W | 000b | General Purpose CLKOUT divider clock source selection.
0d = Source clock is PLL output 1d = Source clock is primary ASI BCLK 2d = Source clock is secondary ASI BCLK 3d = Source clock is CCLK 4d = Source clock is internal oscillator clock 5d = Source clock is DSP clock 6d to 7d = Reserved |
CLKOUT_CFG2 is shown in Table 7-170.
Return to the Summary Table.
This register is the CLKOUT configuration register 2.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CLKOUT_DIV_EN | R/W | 0b | CLKOUT divider enable.
0d = CLKOUT divider disabled 1d = CLKOUT divider enabled |
6-0 | CLKOUT_DIV[6:0] | R/W | 0000001b | CLKOUT DIV divider value.
0d = CLKOUT_DIV value is 128 1d = CLKOUT_DIV value is 1 2d = CLKOUT_DIV value is 2 3d to 126d = CLKOUT_DIV value is as per configuration 127d = CLKOUT_DIV value is 127 |
BSTCLK_CFG1 is shown in Table 7-171.
Return to the Summary Table.
This register is the Boost clock configuration register 1
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0b | Reserved bit; Write only reset value |
6 | BST_CLK_FREQ_SEL | R/W | 0b | Boost clock frequency mode
0d = Boost clock frequency is ~6MHz 1d = Boost clock frequency is ~3MHz |
5 | BST_CLK_SRC_AUTO_DIS | R/W | 0b | Boost divider source clock auto selection disable
0d = Boost divider source clock auto-selection based on clock detection scheme 1d = Boost divider source clock auto-selection disabled and selected based on BST_CLK_SRC_SEL |
4 | BST_CLK_SRC_MANUAL_SEL | R/W | 0b | Boost clock source manual selection (don't care in auto mode)
0d = Boost clock generated based on Audio clock available for ADC/DAC 1d = Boost clock generated based on internal oscillator clock |
3 | BST_CLK_EN_AUTO_DIS | R/W | 0b | Boost divider source clock auto selection disable
0d = Boost divider auto-enabled 1d = Boost divider enabled/disabled based on manual control using BST_CLK_MANUAL_EN |
2 | BST_CLK_MANUAL_EN | R/W | 0b | Boost divider manual enable (don't care in auto mode)
0d = Boost divider disabled 1d = Boost divider enabled |
1-0 | BST_CLK_MANUAL_DIV[1:0] | R/W | 00b | Boost divider value (don't care in auto mode)
0d = Boost divider value is 1 1d = Boost divider value is 2 2d = Boost divider value is 4 3d = Boost divider value is 8 |
SARCLK_CFG1 is shown in Table 7-172.
Return to the Summary Table.
This register is the SAR clock configuration register 1
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | SAR_CLK_FREQ_SEL[1:0] | R/W | 00b | SAR clock frequency mode
0d = SAR clock frequency is ~6MHz 1d = SAR clock frequency is ~3MHz 2d = SAR clock frequency is ~1.5MHz 3d = SAR clock frequency is ~12MHz (valid only when SAR clock is generated directly using internal oscilator clock |
5 | SAR_CLK_SRC_AUTO_DIS | R/W | 0b | SAR divider source clock auto selection disable
0d = SAR divider source clock auto-selection based on clock detection scheme 1d = SAR divider source clock auto-selection disabled and selected based on BST_CLK_SRC_SEL |
4 | SAR_CLK_SRC_MANUAL_SEL | R/W | 0b | SAR clock source manual selection (don't care in auto mode)
0d = SAR clock generated based on Audio clock available for ADC/DAC 1d = SAR clock generated based on internal oscillator clock |
3 | SAR_CLK_EN_AUTO_DIS | R/W | 0b | SAR divider source clock auto selection disable
0d = SAR divider auto-enabled 1d = SAR divider enabled/disabled based on manual control using BST_CLK_EN |
2 | SAR_CLK_MANUAL_EN | R/W | 0b | SAR divider manual enable (don't care in auto mode)
0d = SAR divider disabled 1d = SAR divider enabled |
1-0 | SAR_CLK_MANUAL_DIV[1:0] | R/W | 00b | SAR divider value (don't care in auto mode)
0d = SAR divider value is 1 1d = SAR divider value is 2 2d = SAR divider value is 4 3d = SAR divider value is 8 |
ADC_OVRLD_FLAG is shown in Table 7-173.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | ADC_CH1_OVRLD_LTCH | R | 0b | ADC CH1 OVRLD fault (self clearing bit).
0b = No ADC CH1 OVRLD fault 1b = ADC CH1 OVRLD fault |
6 | ADC_CH2_OVRLD_LTCH | R | 0b | ADC CH2 OVRLD fault (self clearing bit).
0b = No ADC CH2 OVRLD fault 1b = ADC CH2 OVRLD fault |
5 | ADC_CH1_OVRLD_LIVE | R | 0b | ADC CH1 OVRLD fault (self clearing bit).
0b = No ADC CH1 OVRLD fault 1b = ADC CH1 OVRLD fault |
4 | ADC_CH2_OVRLD_LIVE | R | 0b | ADC CH2 OVRLD fault (self clearing bit).
0b = No ADC CH2 OVRLD fault 1b = ADC CH2 OVRLD fault |
3-0 | RESERVED | R | 0000b | Reserved bits; Write only reset value |