JAJSK40F May 2009 – January 2023 TCA6416A
PRODUCTION DATA
MIN | MAX | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|
VCCI | Supply voltage | –0.5 | 6.5 | V | |||||
VCCP | Supply voltage | –0.5 | 6.5 | V | |||||
VI | Input voltage (2) | –0.5 | 6.5 | V | |||||
VO | Output voltage (2) | –0.5 | 6.5 | V | |||||
IIK | Input clamp current | ADDR, RESET, SCL | VI < 0 | ±20 | mA | ||||
IOK | Output clamp current | INT | VO < 0 | ±20 | mA | ||||
IIOK | Input/output clamp current | P port | VO < 0 or VO > VCCP | ±20 | mA | ||||
SDA | VO < 0 or VO > VCCI | ±20 | |||||||
IOL | Continuous output low current | P port | VO = 0 to VCCP | 50 | mA | ||||
SDA, INT | VO = 0 to VCCI | 25 | |||||||
IOH | Continuous output high current | P port | VO = 0 to VCCP | 50 | mA | ||||
ICC | Continuous current through GND | 200 | mA | ||||||
Continuous current through VCCP | 160 | ||||||||
Continuous current through VCCI | 10 | ||||||||
TJ | Max junction temperature | VCC ≤ 3.6 V | 130 | °C | |||||
3.6 V < VCC ≤ 5.5 V | 90 | ||||||||
Tstg | Storage temperature | –65 | 150 | °C |