JAJSK40F May 2009 – January 2023 TCA6416A
PRODUCTION DATA
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
I2C input voltage (VCCI) | 1.8 V |
P-port input/output voltage (VCCP) | 5 V |
Output current rating, P-port sinking (IOL) | 25 mA |
Output current rating, P-port sourcing (IOH) | 10 mA |
I2C bus clock (SCL) speed | 400 kHz |