JAJSIC9A October 2015 – October 2015 TMP107-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
FROM HOST TO THE TMP107-Q1 | |||||
1/tBAUD | SMAART bus baud rate | 4.8 | 115.4 | kBd | |
tRISE + tJITTER | SMAART bus transition from low to high + edge timing variance | 15 | % of (1/baud) | ||
tFALL + tJITTER | SMAART bus transition from high to low + edge timing variance | 15 | % of (1/baud) | ||
FROM THE TMP107-Q1 TO HOST OR NEXT TMP107-Q1 IN DAISY-CHAIN | |||||
tJITTER | Edge timing variance | 1 | µs | ||
tSKEW | Average phase shift between IO1 and IO2 | 33 | ns | ||
tRISE | SMAART bus transition from low to high, 10-pF load | 10 | ns | ||
tFALL | SMAART bus transition from high to low, 10-pF load | 10 | ns |