JAJSIC9A October 2015 – October 2015 TMP107-Q1
PRODUCTION DATA.
Use the individual read operation to read the value of a register in a single device in the daisy chain, as shown in Figure 27. There is delay of up to 1.5 baud before the device responds back to the host. The host reads the data from the device by synchronizing to the falling edge of the start bit.