JAJSIC9A October 2015 – October 2015 TMP107-Q1
PRODUCTION DATA.
Continuous conversion is the default operating mode for the TMP107-Q1. In continuous-conversion mode, the TMP107-Q1 continuously measures temperature (see Table 6). After each temperature conversion, the temperature register updates with the conversion result, and the configuration register updates with the alert flags.