JAJSOO3A October 2014 – June 2022 TMP75B-Q1
PRODUCTION DATA
The TMP75B-Q1 resets the serial interface if SCL or SDA are held low for 54 ms (typical) between a start and stop condition. If the TMP75B-Q1 is pulled low, it releases the bus and then waits for a start condition. To avoid activating the timeout function, it is necessary to maintain a communication speed of at least 1 kHz for the SCL operating frequency.