JAJSOO3A October 2014 – June 2022 TMP75B-Q1
PRODUCTION DATA
Table 7-5 describes the registers available in the TMP75B-Q1 with their pointer addresses, followed by the description of the bits in each register.
P1 | P0 | REGISTER |
---|---|---|
0 | 0 | Temperature register (read only, default) |
0 | 1 | Configuration register (read/write) |
1 | 0 | TLOW register (read/write) |
1 | 1 | THIGH register (read/write) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | P1 | P0 | |||||
W-0h | W-0h | W-0h |
LEGEND: R/W = Read/Write; R = Read only; W = Write only; -n = value after reset |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
T11 | T10 | T9 | T8 | T7 | T6 | T5 | T4 |
R-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
T3 | T2 | T1 | T0 | Reserved | |||
R-0h | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Name | Description |
---|---|
T11 to T4 | The 8 MSBs of the temperature result (resolution of 1°C) |
T3 to T0 | The 4 LSBs of the temperature result (resolution of 0.0625°C) |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
OS | CR | FQ | POL | TM | SD | ||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | |||||||
R-FFh |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Name | Description |
---|---|
OS | One-shot mode
In shutdown (SD = 1), write 1 to start a conversion. OS always reads back 0. |
CR | Conversion rate control
CR = 0h: 37-Hz conversion rate (typ) (default) CR = 1h: 18-Hz conversion rate (typ) CR = 2h: 9-Hz conversion rate (typ) CR = 3h: 4-Hz conversion rate (typ) |
FQ | Fault queue to trigger the ALERT pin
FQ = 0h: 1 fault (default) FQ = 1h: 2 faults FQ = 2h: 4 faults FQ = 3h: 6 faults |
POL | ALERT polarity control
POL = 0: ALERT is active low (default) POL = 1: ALERT is active high |
TM | ALERT thermostat mode control
TM = 0: ALERT is in comparator mode (default) TM = 1: ALERT is in interrupt mode |
SD | Shutdown control bit
SD = 0: Device is in continuous conversion mode (default) SD = 1: Device is in shutdown mode |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
L11 | L10 | L9 | L8 | L7 | L6 | L5 | L4 |
R/W-4Bh | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
L3 | L2 | L1 | L0 | Reserved | |||
R/W-0h | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Name | Description |
---|---|
L11 to L4 | The 8 MSBs of the temperature low limit (resolution of 1°C) |
L3 to L0 | The 4 LSBs of the temperature low limit (resolution of 0.0625°C) |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
H11 | H10 | H9 | H8 | H7 | H6 | H5 | H4 |
R/W-50h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
H3 | H2 | H1 | H0 | Reserved | |||
R/W-0h | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Name | Description |
---|---|
H11 to H4 | The 8 MSBs of the temperature high limit (resolution of 1°C) |
H3 to H0 | The 4 LSBs of the temperature high limit (resolution of 0.0625°C) |