JAJSFL9C July 2016 – June 2018 TPS546C20A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT SUPPLY | |||||||
VAVIN | Input supply voltage range | 4.5 | 18 | V | |||
VPVIN | Power stage voltage range | 4.5 | 18 | ||||
IAVIN | Input Operating Current | Not switching | 7.7 | 12 | mA | ||
UVLO | |||||||
VIN_ON | Input turnon voltage | Factory default setting | 4.5 | V | |||
Programmable range, 15 different settings | 4.25 | 7.75 | |||||
Accuracy | –5% | 5% | |||||
VIN_OFF | Input turnoff voltage | Factory default setting | 4 | V | |||
Programmable range, 15 different settings | 4 | 7.5 | |||||
Accuracy | –5% | 5% | |||||
ERROR AMPLIFIER AND FEEDBACK VOLTAGE | |||||||
VFB | Feedback pin voltage | Default setting | 600 | mV | |||
Setpoint range(1) | 0.35 | 1.65 | V | ||||
Setpoint resolution(1) | 2-9 | V | |||||
VFB(ACC) | Feedback pin voltage accuracy | VFB = 600 mV, 0°C ≤ TJ ≤ 85°C(2) | –0.5% | 0.5% | % | ||
VFB = 600 mV, -40°C ≤ TJ ≤ 125°C(2) | –1% | 1% | |||||
VFB = 1650 mV, -40°C ≤ TJ ≤ 125°C(2) | –1% | 1% | |||||
VFB = 350 mV, -40°C ≤ TJ ≤ 125°C(2) | –1.5% | 1.5% | |||||
AOL | Open-loop gain(1) | 80 | dB | ||||
GBWP | Gain bandwidth product(1) | 15 | MHz | ||||
IFB | FB pin input bias current | VFB = 0.6 V | -75 | 75 | nA | ||
ICOMP | Sourcing | VFB = 0 V | 1 | mA | |||
Sinking | VFB = 1.2 V | 1 | mA | ||||
OSCILLATOR | |||||||
fSW | Adjustment range(2) | 200 | 1000 | kHz | |||
Switching frequency(2) | RRT = 40.2 kΩ | 450 | 500 | 550 | kHz | ||
VRMP | Ramp peak-to-peak(1) | VAVIN/6.5 | V | ||||
VVLY | Valley voltage(1) | 1.23 | V | ||||
SYNCHRONIZATION | |||||||
VIH(sync) | High-level input voltage | 2.2 | V | ||||
VIL(sync) | Low-level input voltage | 0.80 | V | ||||
Tpw(sync) | Sync input iminimum pulse width | Fsw = 160kHz to 1.2MHz | 200 | ns | |||
TMdelay(sync) | Delay from the rising edge of SYNC input to the SW rising edge of the loop master device | 515 | ns | ||||
TSdelay(sync) | Delay from the falling edge of SYNC input to the SW rising edge of the loop slave device | 515 | ns | ||||
fSYNC | Synchronization frequency | 160 | 1200 | kHz | |||
ΔfSYNC | SYNC pin frequency range from free running frequency(1) | –20% | 20% | ||||
RESET | |||||||
VIH(reset) | High-level input voltage(1) | 1.35 | V | ||||
VIL(reset) | Low-level input voltage | 0.8 | |||||
Tpw(reset) | Minimum RESET_B pulse width | 200 | ns | ||||
BP6 REGULATOR | |||||||
VBP6 | Regulator output voltage | IBP6 = 10 mA | 5.85 | 6.4 | 6.95 | V | |
VBP6(do) | Regulator dropout voltage | VAVIN – VBP6, VAVIN = 4.5 V, IBP6 = 25 mA | 100 | 200 | 400 | mV | |
IBP6SC | Regulator short-circuit current(1) | VAVIN = 12 V | 150 | mA | |||
VBP6UV | Regulator UVLO voltage(1) | 3.73 | V | ||||
VBP6UV(hyst) | Regulator UVLO voltage hysteresis(1) | 270 | mV | ||||
BOOTSTRAP | |||||||
VBOOT(drop) | Bootstrap voltage drop | IBOOT = 5 mA | 150 | mV | |||
BP3 REGULATOR | |||||||
VBP3 | 3-V regulator output voltage | VAVIN ≥ 4.5 V, IBP3 = 5 mA | 3 | 3.2 | 3.4 | V | |
IBP3SC | 3-V regulator short-circuit current(1) | 18 | 35 | mA | |||
PWM | |||||||
TON(min) | Minimum controllable pulse width(1) | 100 | ns | ||||
TOFF(min) | Minimum off-time(1) | 515 | 550 | ns | |||
SOFT START | |||||||
TON_RISE | Soft-start time | Factory default setting | 3 | ms | |||
Programmable range, 16 discrete settings(1)(3) | 0 | 100 | |||||
Accuracy, TON_RISE = 3 ms, VOUT_COMMAND = 0.95 V | –10% | 10% | |||||
TON_MAX_FAULT_LIMIT | Upper limit on the time to power up the output | Factory default setting(4) | 0 | ms | |||
Programmable range, 16 discrete settings(1)(4) | 0 | 100 | |||||
Accuracy(1) | –10% | 10% | |||||
TON_DELAY | Turn-on delay | Factory default setting | 0 | ms | |||
Programmable range, 16 discrete settings(1) | 0 | 100 | |||||
Accuracy(1) | –10% | 10% | |||||
SOFT STOP | |||||||
TOFF_FALL | Soft-stop time | Factory default setting(5) | 0 | ms | |||
Programmable range, 16 discrete settings(1)(5) | 0 | 100 | |||||
Accuracy, TOFF_FALL = 1 ms, VOUT_COMMAND = 0.95V | –10% | 10% | |||||
TOFF_DELAY | Turn-off delay | Factory default setting | 0 | ms | |||
Programmable range, 16 discrete settings(1) | 0 | 100 | |||||
Accuracy(1) | –10% | 10% | |||||
REMOTE SENSE AMPLIFIER | |||||||
VDIFFO(ERROR) | Error Voltage from DIFFO to (RSP – RSN) | (VRSP – VRSN) = 0.6 V | –4 | 4 | mV | ||
(VRSP – VRSN) = 1.2 V | –5 | 5 | |||||
(VRSP – VRSN) = 3 V | –15 | 15 | |||||
BW | Closed-loop bandwidth(1) | 2 | MHz | ||||
VDIFFO(max) | Maximum DIFFO output voltage | VBP6–0.2 | V | ||||
IDIFFO | DIFFO sourcing current | 1 | mA | ||||
DIFFO sinking current | 1 | mA | |||||
POWER STAGE | |||||||
RHS | High-side power device on-resistance | VBOOT - VSW = 4.5 V, TJ = 25°C | 3.5 | mΩ | |||
VBOOT - VSW = 6.3V, TJ = 25°C | 3.2 | mΩ | |||||
RLS | Low-side power device on-resistance | VAVIN = 4.5 V, TJ = 25°C | 1.5 | mΩ | |||
VAVIN ≥ 12 V, TJ = 25°C | 1.4 | mΩ | |||||
TDEAD(LtoH) | Power stage driver dead-time from Low-side off to High-side on | VAVIN ≥ 12 V, TJ = 25°C(1) | 15 | ns | |||
TDEAD(HtoL) | Power stage driver dead-time from High-side off to Low-side on | VAVIN ≥ 12 V, TJ = 25°C(1) | 15 | ns | |||
CURRENT SHARING | |||||||
ISHARE(acc) | Output current sharing accuracy of two devices defined as the ratio of the current difference between two devices to the total current | IOUT ≥ 20 A per device | –15% | 15% | |||
Output current sharing accuracy of two devices defined as the current difference between each device and the half of total current | IOUT < 20 A per device | –3 | 3 | A | |||
LOW-SIDE CURRENT LIMIT PROTECTION | |||||||
tOFF(OC) | Off time between restart attempts(1) | 7 × TON_RISE | ms | ||||
IOUT_OC_FAULT_LIMIT | Output current overcurrent fault threshold | Factory default setting | 42 | A | |||
Programmable range | 5 | 52 | |||||
INEGOC | Negative output current overcurrent protection threshold | –60 | -40 | –20 | A | ||
IOUT_OC_WARN_LIMIT | Output current overcurrent warning threshold | Factory default setting | 37 | A | |||
Programmable range | 4 | 50 | |||||
IOC(acc) | Output current overcurrent fault accuracy | IOUT ≥ 20 A | –15% | 15% | |||
HIGH-SIDE SHORT CIRCUIT PROTECTION | |||||||
IHSOC | High-side short-circuit protection fault threshold | (VBOOT-VSW) = 6.3V, TJ = 25°C | 65 | A | |||
POWER GOOD (PGOOD) AND OVERVOLTAGE/UNDERVOLTAGE WARNING | |||||||
RPGD | PGD pulldown resistance | VDIFFO = 0, IPGD = 5 mA | 45 | 60 | Ω | ||
IPGD(OH) | Output high open drain leakage current into PGD pin | VPGD = 5 V | 15 | µA | |||
VPGD(OL) | PGD pin output low level voltage at no supply voltage | VAVIN=0, IPGD = 80 μA | 0.8 | V | |||
VFBOVW | Overvoltage warning threshold at FB pin (PGD fault threshold on rising) | Factory default, at VREF = 600 mV | 108 | 112 | 116 | % VREF | |
VFBUVW | Undervoltage warning threshold at FB pin (PGD fault threshold on falling) | Factory default, at VREF = 600 mV | 84 | 88 | 92 | % VREF | |
VPGD(rise) | PGD good threshold on rising and Undervotlage warning threshold de-assertation threshold at FB pin | VREF = 600 mV | 95 | % VREF | |||
VPGD(fall) | PGD good threshold on falling and Overvotlage warning threshold de-assertation threshold at FB pin | VREF = 600 mV | 105 | % VREF | |||
OUTPUT OVERVOLTAGE AND UNDERVOLTAGE FAULT PROTECTION | |||||||
VFBOVF | Overvoltage fault threshold at FB pin | Factory default, at VREF = 600 mV | 113 | 117 | 121 | % VREF | |
VFBUVF | Undervoltage fault threshold at FB pin | Factory default, at VREF = 600mV | 79 | 83 | 87 | % VREF | |
OUTPUT VOLTAGE TRIMMIN8 | |||||||
VFBRES | Resolution of FB steps with VOUT_COMMAND, Trim and Margin | 2-9 | V | ||||
VOUT_TRANSITION_RATE | Output voltage transition rate | Factory default setting | 1 | mV/µs | |||
Programmable range, 8 discrete settings | 0.067 | 1.5 | |||||
Accuracy | –10% | 10% | |||||
VOUT_SCALE_LOOP | Feedback loop scaling factor | Factory default setting | 1 | ||||
Programmable range, 3 discrete settings | 0.25 | 1 | |||||
VOUT_COMMAND | Output voltage programmable register value, multiply by 2-9 to get output voltage | Factor default setting | 307 | ||||
Programmable range | VOUT_SCALE_LOOP = 1 | 179 | 845 | ||||
VOUT_SCALE_LOOP = 0.5(1) | 358 | 1690 | |||||
VOUT_SCALE_LOOP = 0.25(1) | 716 | 2816 | |||||
TEMPERATURE SENSE AND THERMAL SHUTDOWN | |||||||
TSD | Junction thermal shutdown temperature(1) | 135 | 145 | 160 | °C | ||
THYST | Junction thermal shutdown hysteresis(1) | 25 | °C | ||||
OT_FAULT_LIMIT | Internal overtemperature fault limit(1) | Factory default setting | 145 | °C | |||
Programmable range | 120 | 165 | |||||
OT_WARN_LIMIT | Internal overtemperature warning limit(1) | Factory default setting | 120 | °C | |||
Programmable range | 100 | 140 | |||||
TOT(hys) | Internal overtemperature fault, warning hysteresis(1) | 15 | 20 | 25 | °C | ||
MEASUREMENT SYSTEM | |||||||
MVOUT(rng) | Output voltage measurement range(1) | 0 | 5.8 | V | |||
MVOUT(acc) | Output voltage measurement accuracy | DIFFO = 1.2 V | –2% | 2% | % | ||
MVOUT(lsb) | Output voltage measurement bit resolution(1) | 2-9 | V | ||||
MIOUT(rng) | Output current measurement range(1) | 0 | 52 | A | |||
MIOUT(acc) | Output current measurement accuracy | IOUT 20 A, TJ= 25°C | –10% | 0 | 10% | ||
IOUT ≥ 20 A | –15% | 15% | |||||
3A ≤ IOUT <20 A | –3 | 3 | A | ||||
MIOUT(lsb) | Output current measurement bit resolution(1) | 62.5 | mA | ||||
MTSNS(rng) | Internal temperature sense range(1) | -40 | 165 | °C | |||
MTSNS(acc) | Internal temperature sense accuracy(1) | -40°C ≤ TJ ≤ 165°C | –5 | 5 | °C | ||
MTSNS(lsb) | Internal temperature sense bit resolution(1) | 1 | °C | ||||
PMBUS INTERFACE | |||||||
VIH(PMBUS) | High-level input voltage on PMB_CLK, PMB_DATA, CNTL | 1.35 | V | ||||
VIL(PMBUS) | Low-level input voltage on PMB_CLK, PMB_DATA, CNTL | 0.8 | V | ||||
VhysCNTL | Hysteresis on CNTL | 170 | mV | ||||
IIH(PMBUS) | Input high level current into PMB_CLK, PMB_DATA | –10 | 10 | μA | |||
IIL(PMBUS) | Input low level current into PMB_CLK, PMB_DATA | –10 | 10 | μA | |||
ICNTL | CNTL pin pullup current | 5 | 10 | μA | |||
VOL(PMBUS) | Output low level voltage on PMB_DATA, SMB_ALRT | VAVIN > 4.5 V, input current to PMB_DATA, SMB_ALRT = 4 mA | 0.4 | V | |||
IOH(PMBUS) | Output high level open drain leakage current into PMB_DATA, SMB_ALRT | Voltage on PMB_DATA, SMB_ALRT = 5.5 V | 10 | μA | |||
IOL(PMBUS) | Output low level open drain leakage current into PMB_DATA, SMB_ALRT | Voltage on PMB_DATA, SMB_ALRT < 0.4 V | 4 | mA | |||
FPMBUS | PMBus operating frequency range | Slave mode | 10 | 400 | kHz |