JAJSFL9C July 2016 – June 2018 TPS546C20A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
To allow PMBus devices to map between the nominal commanded voltage and the voltage at the control circuit input FB (VOUT divided down to match the reference voltage EA_REF), the device uses the
VOUT_SCALE_LOOP command.
Table 1 lists the range of valid VOUT_COMMAND values which are dependent upon the configured
VOUT_SCALE_LOOP (29h) command.
VOUT_SCALE_LOOP | RESISTOR DIVIDER
RBIAS: R1 (IN Figure 25) |
OUTPUT VOLTAGE RANGE (V) | VOUT_COMMAND
DATA VALID RANGE |
||
---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||
1 | Unnecessary | 0.35 | 1.65 | 179 | 845 |
0.5 | 1:1 | 0.7 | 3.3 | 358 | 1690 |
0.25 | 1:3 | 1.4 | 5.5 | 716 | 2816 |
If the value programmed to VOUT_COMMAND exceeds the value stored in either VOUT_MIN or VOUT_MAX. In this case, VOUT_COMMAND will be set to the appropriate VOUT_MIN or VOUT_MAX value (which ever was violated). For the specific status bits set in either case, see the command descriptions for the VOUT_MIN (28h) or VOUT_MAX (24h) command.