JAJSFL9C July 2016 – June 2018 TPS546C20A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The converter is allowed to stop switching after detecting the SYNC signal is expected, but not present or has been lost. The device also reports a live (essentially unlatched) sync_flt bit in the STATUS_MFR_SPECIFIC (80h) register. The SMBALERT is not triggered if the SYNC_FAULT bit goes high. The default SYNC fault response is as follows.
NOTE
The SYNC fault response can be disabled by setting the SYNC_FAULT_DIS Bit in the MISC_CONFIG_OPTIONS (MFR_SPECIFIC_32) (F0h) register. The SYNC_FAULT_DIS Bit, when set, disables the sync_flt reporting status, and the devices that lost the SYNC clock input (loop slave or loop master set clock slave) continue to operate at a frequency approximately 40% less than the free-running frequency for approximately 10 µs, then back to the free-running frequency without shutting down. But the frequencies of two devices are most likely not identical because the clock master continues to operate at its own free-running frequency.