JAJSFL9C July 2016 – June 2018 TPS546C20A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The STATUS_INPUT command returns one byte of information relating to the status of the input-related faults of the converter.
COMMAND | STATUS_INPUT | |||||||
---|---|---|---|---|---|---|---|---|
Format | Unsigned binary | |||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r | r | r | r | r/wE | r | r | r |
Function | X | X | X | X | LOW_Vin | X | X | X |
Default Value | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 |
A 1 in any of these bit positions indicates that: