JAJSRG7 September 2023 TPS6521905-Q1
PRODUCTION DATA
The user-programmable variant comes with all Bucks, LDOs and GPIOs disabled by default and the corresponding output voltage registers set to the lowest values. All the NVM register settings are configured as 0h except the ones listed in the table below.
Register Address | Bits | Field Name | Value |
---|---|---|---|
0x00 | 7-6 | TI_DEVICE_ID | 0x2 |
0x01 | 7-0 | TI_NVM_ID | 0x05 |
0x04 | 7 | LDO4_SLOW_PU_RAMP | 0x1 |
0x05 | 7 | LDO3_SLOW_PU_RAMP | 0x1 |
0x08 | 7 | BUCK3_BW_SEL | 0x1 |
0x09 | 7 | BUCK2_BW_SEL | 0x1 |
0x0A | 7 | BUCK1_BW_SEL | 0x1 |
0x20 | 5-4 | EN_PB_VSENSE_CONFIG | 0x1 |
0x25 | 7 | MASK_INT_FOR_PB | 0x1 |
0x26 | 6-0 | I2C_ADDRESS | 0x30 |