JAJSPZ8 February 2024
PRODUCTION DATA
The TPSM8S6B24 includes a fully integrated, internal, precision feedback divider and remote sense. Using both the selectable feedback divider and precision adjustable reference, output voltages up to 6.0V can be obtained. The feedback divider can be programmed to divider ratios of 1:1, 1:2, 1:4, or 1:8 using the (29h) VOUT_SCALE_LOOP command.
The recommended operating range of (21h) VOUT_COMMAND is dependent upon the feedback divider ratio configured (29h) VOUT_SCALE_LOOP as follows:
RECOMMENDED VOUT RANGE (V) | |
---|---|
1 | 0.5 to 0.75 |
0.5 | 0.5 to 1.5 |
0.25 | 1 to 3 |
0.125 | 2 to 6 |
Setting (21h) VOUT_COMMAND lower than the recommended range can negatively affect VOUT regulation accuracy while setting (21h) VOUT_COMMAND above the recommended range can limit the actual output voltage achieved.