JAJSPZ8 February 2024
PRODUCTION DATA
Two PMBus commands ((35h) VIN_ON and (36h) VIN_OFF) allow the user to set PVIN voltage turn-on and turn-off thresholds independently with 0.25V resolution from 2.75V to 15.75V (6 bit) for (35h) VIN_ON and from 2.5V to 15.5V (6 bit) for (36h) VIN_OFF.