JAJSPZ8 February 2024
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VAVIN | Controller input voltage with Internal LDO | 4.25 | 12 | 18 | V |
VAVIN | Controller input voltage with valid external bias applied to VDD5 | 2.95 | 12 | 18 | V |
VPVIN | Power stage input voltage with Internal LDO | 4.25 | 12 | 16 | V |
VPVIN | Power stage input voltage with valid external bias applied to VDD5 | 2.95 | 12 | 16 | V |
VOUT | Output voltage range | 0.5 | 5.5 | V | |
IOUTMAX | Maximum continuous output current per module | 25 | A | ||
Phase | Maximum number of stackable phases | 4 | |||
TJ | Junction temperature | –40 | 125 | °C | |
TA | Ambient temperature | –40 | 105 | °C |