JAJSF47A April 2018 – May 2018 UCC28742
PRODUCTION DATA.
This is an external return pin, and provides the reference point for both external signal and the gate drive of the device. The VDD bypass capacitor should be placed close to this pin. Critical component GND connections from the VS, FB and CS pins should have dedicated and short paths to this pin.