JAJSF47A April 2018 – May 2018 UCC28742
PRODUCTION DATA.
The UCC28742 is intended for AC-to-DC adapters and chargers with universal input voltage range of 85 VRMS to 265 VRMS, 47 Hz to 63 Hz, using flyback topology. It can also be used in other applications and converter topologies with different input voltages. Be sure that all voltages and currents are within the recommended operating conditions and absolute maximum ratings of the device.