DLPU062B March 2018 – January 2024 DLPC3437
Table 3-21 shows the write parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b(7:4) | Reserved |
b(3:1) | Select curtain color:
|
b(0) | Curtain enable:
|
The image curtain fills the entire display with a user-specified color. The curtain color specified by this command is separate from the border color defined in the Write Border Color command, though both are displayed using the curtain capability.