DLPU062B March 2018 – January 2024 DLPC3437
Table 3-86 describes the write parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | Actuator Sync Delay (LSByte) |
Byte 2 | Actuator Sync Delay |
Byte 3 | Actuator Sync Delay (MSByte) |
Byte 4 | Manual / Auto Actuator Sync Delay enable |
MSB | Byte 4 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
Bit | Type | Description |
---|---|---|
7-2 | R | Reserved |
1 | W | Auto-scaling enable. Applicable only when manual Actuator Sync Delay override mode is enabled, b(0)=1. 0h = No scaling is performed. Actuator Sync delay is applied as defined in Byte 1-3 1h = Auto scaling is performed with frame rate change. |
0 | W | Manual Actuator Sync Delay override enable 0h = Actuator Sync Delay defined in Byte 1 to 3 is not applied only when this bit is disabled. Instead, the Actuator Sync Delay defined in the flash as part of the sequence data is applied. 1h = Actuator Sync Delay defined in Byte 1 to 3 is applied only when this bit is enabled. |
This command is executed in conjunction with Write Actuator Latency command. Latency corrections are always made to the Actuator delay before writing to the hardware register. In case Latency correction is not required, then Latency should be set to 0.