DLPU062B March 2018 – January 2024 DLPC3437
A typical TI DLP®Pico ™ chipset consists of the controller, the PMIC, and the DMD. The DMD and PMIC are controlled by the DLPC3437 controller. An example system is shown in Figure 1-1. The controller communicates with the outside world with I2C commands.