DLPU062B March 2018 – January 2024 DLPC3437
The following table describes the write parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | Projection pitch angle (LSByte) |
Byte 2 | Projection pitch angle (MSByte) |
Default: 0000h
The following table shows the bit order and weighting for the 2’s complement projection pitch angle data.
b15 | b14 | b13 | b12 | b11 | b10 | b9 | b8 | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 2–1 | 2–2 | 2–3 | 2–4 | 2–5 | 2–6 | 2–7 | 2–8 |
This command is used in conjunction with the Section 3.3.7 command.
The projection pitch angle is limited to the range of –40 to 40 degrees. The following figure shows examples of the projection pitch angle.