DLPU062B March 2018 – January 2024 DLPC3437
Table 3-136 describes the return parameters.
DMD Device ID | Device Description | |||
---|---|---|---|---|
Byte 1 (Identifier) | Byte 2 (Byte Count) | Byte 3 (ID-msbyte) | Byte 4 (ID-lsbyte) | Resolution and Type |
60h | 0Bh | 00h | 7Fh/8Bh | 0.33 1080P (1920x1080, Sub-LVDS) |