DLPU126 December 2023 DLP470TE , DLP660TE , DLP780TE , DLPC4420
The DLPC4420AEVM controller evaluation module (EVM), when combined with the DLP660TEEVM, DLP780TEEVM or DLP470TEEVM digital micromirror device (DMD) EVMs, can accelerate the prototyping time of DLP ultra high definition (UHD - 3840x2160) system over 2000 lumens. The DLPC4420AEVM provides a design for driving 4K UHD DMDs while allowing for testing of custom front end systems. The combination of the DLPC4420AEVM with any of these 4K UHD DMD EVMs can display SPLASH, test patterns or video from HDMI™ source on the DMD.