DLPU126 December   2023 DLP470TE , DLP660TE , DLP780TE , DLPC4420

 

  1.   1
  2.   Description
  3.   Getting Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Other Items Needed for Operation
  7. 2Hardware
    1. 2.1 Power Supply Requirements
      1. 2.1.1 External Power Supply Requirements
    2. 2.2 Connections
      1. 2.2.1 DLPC4420AEVM Connections
        1. 2.2.1.1 DLPC4420AEVM Connectors
        2. 2.2.1.2 DLPC4420AEVM Test Points
      2. 2.2.2 DLP660TEEVM Connections
        1. 2.2.2.1 DLP660TEEVM Test Points
        2. 2.2.2.2 DLP660TEEVM Connectors
      3. 2.2.3 DLP470TEEVM Connections
        1. 2.2.3.1 DLP470TEEVM Test Points
        2. 2.2.3.2 DLP470TEEVM Connectors
      4. 2.2.4 DLP780TEEVM Connections
        1. 2.2.4.1 DLP780TEEVM Test Points
        2. 2.2.4.2 DLP780TEEVM Connectors
    3. 2.3 Connecting the DLP660TEEVM, DLP470TEEVM, or DLP780TEEVM to the DLPC4420AEVM
  8. 3Software
    1. 3.1 Quick Start
      1. 3.1.1 Downloading the Software
      2. 3.1.2 Powering-up the DLPC4420AEVM and Preparing for the DLPC4420AEVM to be Programmed
      3. 3.1.3 Programming the DLPC4420AEVM and Displaying a SPLASH Image
      4. 3.1.4 JTAG Flash Programming
      5. 3.1.5 Flash Device Parameters
      6. 3.1.6 Troubleshooting
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 If You Need Assistance
    2. 5.2 Caution Labels
    3.     Trademarks
  11. 6Related Documentation from Texas Instruments

External Power Supply Requirements

The DLPC4420AEVM does not include a power supply. The external power supply requirements are:

  • Nominal voltage: 12-V DC -5%/+10%
  • Maximum Output Current: 7 A
  • DC connector size:
    • Inner diameter: 2.5 mm
    • Outer diameter: 5.5 mm
    • Shaft: 9.5-mm female, center positive
  • Efficiency level: V
  • A recommended power supply is
  • Digi-Key part number 993-1009-ND, or equivalent
Note:

External Power Supply Regulatory Compliance Certifications: Recommend selection and use of an external power supply, which meets TI’s required minimum electrical ratings in addition to complying with applicable regional product regulatory and safety certification requirements such as (by example) UL, CSA, VDE, CCC, PSE, and so forth.