DLPU126 December 2023 DLP470TE , DLP660TE , DLP780TE , DLPC4420
The DLP660TEEVM, DLP470TEEVM, DLP780TEEVM and DLPC4420AEVM are designed to be used in pairs. The DMD EVMs cannot operate without the Controller EVM, DLPC4420AEVM.
The three DMD EVMs have a board-mounted connector that mates with the DLPC4420AEVM controller board. DLPC4420AEVM includes all circuitry required to drive the DLP660TE, DLP470TE and DLP780TE display chip.
The DLPC4420AEVM includes two DLPC4420 controllers in primary-secondary mode, two DLPA100s which serve as the power management and motor drivers, and other system circuitry such as the Vx1 receiver and system fan control.
The DLPC4420AEVM can be programmed with one of the three DMD's firmware which is available on the DLPC4420 product page. This firmware allows the DLPC4420AEVM to drive the display chip. Figure 2-1, Figure 2-2 , Figure 2-3, and Figure 2-4 show the top side of each EVM.