DLPU126 December 2023 DLP470TE , DLP660TE , DLP780TE , DLPC4420
The DLP660TEEVM, DLP470TEEVM, DLP780TEEVM and the DLPC4420AEVM are capable of displaying images on to the DMD. The EVMs are meant to accelerate initial system design. However, these EVMs do not ship with optics, illumination source, cables, power supplies, or additional hardware components. These are system parameters that are left for the user to design or provide: