SBAU407 april 2023 ADS8354
The ADS8354 only supports fully differential inputs. The ADS8354EVM allows the user to apply a fully-differential signal on the SMA or jumpers mentioned in the input signal path, as discussed in Section 2.2.1. A provision for a single-ended to differential conversion exists by populating JP1 or JP2 and applying a single-ended signal on the unpopulated jumper. The THS4561 common-mode voltage (VOCM) is set by the REF56025. REFIO / 2 can be used for VOCM by populating JP5 for ADCA and JP6 for ADCB. For various analog input full-scale ranges supported by the ADS8354 in fully-differential mode, see the ADS8354 data sheet. Table 4-1 shows the jumper configurations required for single-ended and fully differential analog inputs.
ADC Input Type | ADC Input Full-Scale Range | Required Jumper Settings | Description |
---|---|---|---|
Single-ended analog inputs | ±VREF | JP3, JP4 = Open | Apply single-ended input at J2, J4 or JP3[1], JP4[1] |
JP1, JP2 = Closed | Ground unused inputs | ||
JP5, JP6 = Closed | Sets VOCM as VREF / 2 | ||
±2 × VREF | JP3, JP4 = Open | Apply single-ended input at J2, J4 or JP3[1], JP4[1] | |
JP1, JP2 = Closed | Ground unused inputs | ||
JP5, JP6 = Open | Sets VOCM as VREF | ||
Fully differential analog inputs | ±VREF | JP1, JP2, JP3, JP4 = Open | Apply differential input signals to J1, J2, J3, J4 or JP1[1], JP2[1], JP3[1], JP4[1] |
J5, J6 = Closed | Sets VOCM as VREF / 2 | ||
±2 × VREF | JP1, JP2, JP3, JP4 = Open | Apply differential input signals to J1, J2, J3, J4 or JP1[1], JP2[1], JP3[1], JP4[1] | |
JP5, JP6 = Open | Sets VOCM as VREF |