SBAU407 april 2023 ADS8354
As discussed in Section 1, the ADS8354EVM interfaces with the PHI, which in turn communicates with the computer over the USB. The PHI also communicates with the EEPROM over the I2C interface. The electrically erasable programmable read-only memory (EEPROM) comes preprogrammed with the information required to configure and initialize the ADS8354EVM-PDK platform. When the hardware is initialized, the EEPROM is no longer used.