SBAU407 april   2023 ADS8354

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
    1. 1.1 ADS8354EVM-PDK Features
    2. 1.2 ADS8354EVM Features
    3. 1.3 Related Documentation From Texas Instruments
  4. 2Analog Interface
    1. 2.1 Connectors for Analog Inputs
    2. 2.2 ADC Input Signal Driver
      1. 2.2.1 Input Signal Path
  5. 3Digital Interfaces
    1. 3.1 SPI for the ADC Digital I/O
  6. 4Power Supplies
    1. 4.1 ADC Input Driver Configuration
    2. 4.2 ADC Voltage Reference Configuration
  7. 5ADS8354EVM-PDK Initial Setup
    1. 5.1 Default Jumper Settings
    2. 5.2 EVM Graphical User Interface Software Installation
  8. 6ADS8354EVM-PDK Operation
    1. 6.1 EVM GUI Global Settings for ADC Control
    2. 6.2 Time Domain Display Tool
    3. 6.3 Spectral Analysis Tool
    4. 6.4 Histogram Analysis Tool
  9. 7Bill of Materials, Printed-Circuit Board Layout, and Schematics
    1. 7.1 Bill of Materials
    2. 7.2 PCB Layout
    3. 7.3 Schematics

Overview

The ADS8354EVM-PDK evaluation kit includes the ADS8354EVM board and the precision host interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over the USB for data capture and analysis.

The ADS8354EVM board includes the ADS8354 SAR ADC, all the peripheral analog circuits, and the components required to achieve optimum performance from the ADC.

The PHI controller board primarily serves three functions:

  • Provides a communication interface from the EVM to the computer through a USB port
  • Provides the digital input and output signals necessary to communicate with the ADS8354 device
  • Supplies power to all active circuitry on the ADS8354EVM board

Along with the ADS8354EVM and PHI controller board, this evaluation kit includes an A-to-micro-B USB cable to connect to a computer.