SBOU180B november 2016 – july 2023 INA260
The only digital input signals required to operate the INA260 are the 2-bit I2C device address (A[1:0]), serial clock (SCL), and serial data (SDA), which is a bidirectional pin and thus also an output. The device address bits can each assume one of four values: GND, VS, SDA or SCL, resulting in 16 possible target addresses summarized in Table 2-2. The values of A0 and A1 must be set using jumpers J2 and J3, respectively.
A1 | A0 |
TARGET ADDRESS |
---|---|---|
GND | GND | 1000000 |
GND | VS+ | 1000001 |
GND | SDA | 1000010 |
GND | SCL | 1000011 |
VS+ | GND | 1000100 |
VS+ | VS+ | 1000101 |
VS+ | SDA | 1000110 |
VS+ | SCL | 1000111 |
SDA | GND | 1001000 |
SDA | VS+ | 1001001 |
SDA | SDA | 1001010 |
SDA | SCL | 1001011 |
SCL | GND | 1001100 |
SCL | VS+ | 1001101 |
SCL | SDA | 1001110 |
SCL | SCL | 1001111 |
The SM-USB-DIG drives the SCL and SDA through the J4 connector socket. These are open-drain inputs and the EVM contains pullup resistors to drive these inputs high when the corresponding SM-USB-DIG digital outputs are in tri-state. Both fast (1 kHz to 400 kHz) and high-speed (1 kHz to 2.94 MHz) I2C modes are supported.
The outputs of the INA260 include SDA and ALERT, both of which are routed to J4 and are readable from the GUI. The GUI includes support for both over- and underlimit as well as conversion ready indicator modes of the ALERT pin. The state of the ALERT pin can be read from either the GUI or the onboard LED indicator.