SLAU882 February 2024 TMUXHS4446
This user guide describes how to use the TMUXHS4446 evaluation module (EVM) and includes reference design schematics that can guide users in implementing alternate mode of the host system using the TMUXHS4446 device. The TMUXHS4446EVM can be used with a legacy DP source, or USB host system, to evaluate the USB Type-C implementation. Figure 1-1 is a typical test setup.