SLAU882 February 2024 TMUXHS4446
Table 2-1 provides configuration guidance for TMUXHS4446. The TMUXHS4446 is configured by default with GPIO mode control using TPS65987D.
Reference Designator | JMP Control | Configuration |
---|---|---|
JMP1 | DP_PWR | OPEN |
JMP2 | MODE1 | Install on pins 2-3 |
JMP3 | MODE0 | Install on pins 2-3 |
JMP4 | A0 | Install on pins 2-3 |
JMP5 | A1 | OPEN |
JMP6 | CONF0 | OPEN |
JMP7 | CONF1 | OPEN |
JMP8 | CONF2 | OPEN |
JMP9 | HPD | OPEN |
JMP10 | PPV | OPEN |
JMP11 | ADAPTOR | Install on pins 2-3 |
JMP12 | I2C_GPIO | Install on pins 2-3 |