SLAU882 February 2024 TMUXHS4446
The TMUXHS4446EVM is a PCB that helps customers evaluate the TMUXHS4446 when applying Type-C Alternate Mode with data rates up to 10Gbps for a downstream facing port (host). This EVM also functions as a hardware reference design for TMUXHS4446 implementations. The PCB design and layout files provide illustrations of the routing and placement rules for using the TMUXHS4446 component.