Connect P2 to a USB using a USB Type-A to
Type-MicroB cable. Alternative method: Connect P2
to a USB using a Type-C to MicroB cable if using a Type-C host.
Attach a Type-C SuperSpeed device to the downstream port of the TUSB4446EVM (Connector P1).
Run USBView and verify the host shows a
SuperSpeed connection (see Figure 2-1) .
Figure 2-1 USB Viewer
Flip the Type-C Cable to connector P1 of the TUSB4446EVM connection 180° and check SuperSpeed connection.