SLAU882 February   2024 TMUXHS4446

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 TMUXHS4446EVM Configuration
      1. 2.1.1 TMUXHS4446EVM Default Configuration
      2. 2.1.2 High Speed and Low Speed Channel Mapping
      3. 2.1.3 Power
      4. 2.1.4 How to Test USB Mode
      5. 2.1.5 How to Test DisplayPort Mode
  8. 3Hardware Design Files
    1. 3.1 TMUXHS4446EVM Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1.     Trademarks

Power

The TMUXHS4446EVM is designed to operate off the VBUS from a USB host connected to a USB Micro B, P2. No external power is applied by J5 unless standalone operation is desired.

The TMUXHS4446EVM must be powered by J1 (5V, 1A input) if testing the DisplayPort only or if bypassing VBUS power.