SLAU919 November 2023
Table 2-2 lists the devices supported by the DAC80502-01EVM. DACx050x is used as a generic name for these devices. This document focuses on the DAC80501 and DAC80502 that come pre-installed on the EVM.
DACx050x | DAC Resolution | Number of DACs |
---|---|---|
DAC60501 | 12-bit | 1 |
DAC70501 | 14-bit | 1 |
DAC80501 | 16-bit | 1 |
DAC60502 | 12-bit | 2 |
DAC70502 | 14-bit | 2 |
DAC80502 | 16-bit | 2 |