SLAU919 November 2023
Table 3-6 shows the power connector definitions of the DAC80502-01EVM.
Designator | Definition |
---|---|
J2 | SMA connector for FTDI Trigger Input (unpopulated) |
J3 | USB connector |
J4 | DAC80501 and DAC80502 VDD supply (2.7 V to 5.5 V) |
J7 | DAC80501 and DAC80502 ground |
J9 | SMA connector for DAC80501 and DAC80502 external reference voltage (unpopulated) The DAC references are connected to this SMA by resistors R15 (DAC80501) and R19 (DAC80502) To avoid shorting the two references together, R19 is unpopulated by default |
Table 3-3 shows output connector definitions for the DAC80502-01EVM.
Designator | Definition |
---|---|
J17 | SMA connector for DAC80502 VOUTA (unpopulated) |
J18 | SMA connector for DAC80502 VOUTB (unpopulated) |
J21 | SMA connector for DAC80501 VOUT (unpopulated) |
Table 3-4 shows output header J16 definitions for the DAC80502-01EVM.
Pin | Definition |
---|---|
1 | DAC80501 VOUT |
3 | DAC80502 VOUTA |
5 | DAC80502 VOUTB |
2, 4, 6 | Ground |