SLAU919 November 2023
Table 5-1 lists the DAC80502-01EVM BOM.
Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C1, C2, C5 | 3 | 4.7 µF | CAP, CERM, 4.7 µF, 16 V,+/- 10%, X7R, 0603 | 0603 | GRM188Z71C475KE21D | MuRata |
C3, C4, C6, C7, C8, C10, C14, C15, C16, C20, C25 | 11 | 0.1 µF | CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 0, 0603 | 0603 | 06035C104K4Z4A | AVX |
C9 | 1 | 0.47 µF | CAP, CERM, 0.47 µF, 25 V, +/- 10%, X7R, 0603 | 0603 | GRM188R71E474KA12D | MuRata |
C11, C12 | 2 | 20 pF | CAP, CERM, 20 pF, 100 V, +/- 5%, C0G/NP0, 0805 | 0805 | 08051A200JAT2A | AVX |
C13 | 1 | 10 µF | CAP, CERM, 10 µF, 25 V, +/- 10%, X7R, 1210 | 1210 | C1210C106K3RACTU | Kemet |
C22, C26 | 2 | 1 µF | CAP, CERM, 1 µF, 25 V,+/- 20%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E1X7R1E105M080AC | TDK |
C27 | 1 | 22 µF | CAP, CERM, 22 µF, 6.3 V,+/- 20%, X6S, 0603 | 0603 | GRM188C80J226ME15D | MuRata |
D1, D2, D3 | 3 | 150 V (Typ) Clamp Ipp Tvs Diode Surface Mount 0603 (1608 Metric) | 0603 | PGB1010603MRHF | Littelfuse Inc | |
F1 | 1 | Fuse, 0.5 A, 50 VDC, SMD | 0603 | SF-0603F050-2 | Bourns | |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
J1, J10, J12, J19 | 4 | Header, 2.54 mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik | |
J3 | 1 | Receptacle, USB 2.0, Micro-USB Type B, R/A, SMT | USB-micro B USB 2.0, 0.65mm, 5 Pos, R/A, SMT | 10118194-0001LF | FCI | |
J4 | 1 | Standard Banana Jack, insulated, 10 A, red | 571-0500 | 571-0500 | DEM Manufacturing | |
J5, J8, J11 | 3 | Header, 2.54 mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH | 61300311121 | Wurth Elektronik | |
J6 | 1 | Header, 100mil, 2x2, Gold, TH | 2x2 Header | TSW-102-07-G-D | Samtec | |
J7 | 1 | Standard Banana Jack, insulated, 10 A, black | 571-0100 | 571-0100 | DEM Manufacturing | |
J13, J14, J15 | 3 | Header, 2.54 mm, 5x2, Gold, TH | Header, 2.54mm, 5x2, TH | 61301021121 | Wurth Elektronik | |
J16 | 1 | Header, 2.54mm, 3x2, Gold, TH | Header, 2.54mm, 3x2, TH | 61300621121 | Wurth Elektronik | |
L1 | 1 | 600 Ω | Ferrite Bead, 600 Ω @ 100 MHz, 1 A, 0603 | 0603 | 782633601 | Wurth Elektronik |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
R1, R20 | 2 | 10 kΩ | 10 kΩ ±0.1% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Current Sense Thin Film | 0603 | CRT0603-BY-1002ELF | Bourns Inc. |
R2, R3 | 2 | 10 Ω | RES, 10.0 Ω, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710RL | Yageo |
R4 | 1 | 12.0 kΩ | RES, 12.0 kΩ, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0712KL | Yageo |
R5 | 1 | 47.0 kΩ | RES, 47.0 kΩ, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0747KL | Yageo |
R6 | 1 | 1.00 MΩ | RES, 1.00 MΩ, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | RMCF0603FG1M00 | Stackpole Electronics Inc |
R7, R15, R16, R17, R18 | 5 | 0 Ω | RES, 0 Ω, 5%, 0.1 W, 0603 | 0603 | RC0603JR-070RL | Yageo |
R11, R14 | 2 | 100 Ω | RES, 100 Ω, 1%, 0.063 W, 0402 | 0402 | RC0402FR-07100RL | Yageo America |
R12, R13 | 2 | 2.00 kΩ | RES, 2.00 kΩ, 0.1%, 0.1 W, 0603 | 0603 | RG1608P-202-B-T5 | Susumu Co Ltd |
SH1, SH2, SH3, SH4, SH5, SH6, SH7, SH8, SH9, SH10 | 10 | Shunt, 100mil, Gold plated, Black | Shunt 2 pos. 100 mil | 881545-2 | TE Connectivity | |
TP1, TP2, TP3, TP9 | 4 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone, Keystone Electronics | |
TP5, TP6, TP7, TP8 | 4 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone Electronics | |
TP10, TP11 | 2 | Test Point, Compact, White, TH | White Compact Testpoint | 5007 | Keystone Electronics | |
U1 | 1 | True 16-bit, 1-ch, SPI/I2C, voltage-output DAC in WSON package with precision internal reference 8-WSON -40 to 125 | WSON8 | DAC80501ZDQFT | Texas Instruments | |
U2 | 1 | DAC80502DRX, DRX0010A (WSON-10) | DRX0010A | DAC80502DRX | Texas Instruments | |
U3 | 1 | Single Output Low Input Voltage Requirement LDO, 150 mA, Fixed 1.8 V Output, 1.8 to 5.5 V Input, with Low IQ, 5-pin SOT-23 (DBV), -40 to 125 degC, Green (RoHS & no Sb/Br) | DBV0005A | TPS72118DBVR | Texas Instruments | |
U4 | 1 | 4-Bit Fixed Direction Voltage-Level Translator with SchmittTrigger Inputs, and Tri-State Outputs | UQFN12 | TXU0104RUT | Texas Instruments | |
U5 | 1 | Future Technology Devices International Ltd FT4232H Quad High Speed USB to Multipurpose UART/MPSSE IC, VQFN-56 | VQFN-56 | FT4232H-56Q-TRAY | FTDI | |
U6 | 1 | Automotive Catalog Single Buffer/Driver With Open-Drain Output, DBV0005A (SOT-23-5) | DBV0005A | SN74LVC1G07QDBVRQ1 | Texas Instruments | |
U7 | 1 | Low Noise, Very Low Drift, Precision Voltage Reference, -40 to 125 degC, 8-pin SOIC (D), Green (RoHS & no Sb/Br) | D0008A | REF5025AID | Texas Instruments | |
U8 | 1 | 500-mA, Low IQ, Small Size, Low Dropout Regulator, DBV0005A (SOT-23-5) | DBV0005A | TLV75533PDBVR | Texas Instruments | |
U10 | 1 | Automotive 4-Bit Fixed Direction Voltage-Level Translator with Schmitt-Trigger Inputs, and Tri-State Outputs | UQFN12 | TXU0304RUT | Texas Instruments | |
Y1 | 1 | Crystal, 12 MHz, 18 pF, SMD | ABM3 | ABM3-12.000MHZ-B2-T | Abracon Corporation | |
C17, C18, C19 | 0 | 0603 | ||||
C21 | 0 | 0603 | ||||
J2, J9, J17, J18, J21 | 0 | Connector, End launch SMA, 50 Ω, SMT | End Launch SMA | 142-0701-801 | Cinch Connectivity | |
R8, R9, R10 | 0 | 0603 | ||||
R19 | 0 | 0 Ω | 0603 |