SLLT220A August   2022  – March 2023 ISO1042 , ISO1044 , ISO1050 , ISOW1044

 

  1.   1
  2. 1Design Considerations
  3. 2Recommended Parts

Recommended Parts

Part Number Isolation Voltage Range Isolation Voltage Max Data Rate Features
ISO1044 Integrated 1.71 - 5.5 V 3 kVrms CAN FD
5 Mbps
Small package
ISO1042(-Q1) 5 kVrms 70-V bus fault protection
ISO1050 3.3 - 5.5 V 4243 Vrms 1 Mbps
ISOW1044 1.71 - 5.5 V 5 kVrms 5 Mbps Integrated low EMI DC-DC converter
TCAN1043A-Q1 ISO6763-Q1 4.5 - 4.0 V 5 kVrms CAN FD
8 Mbps
Wake/Inhibit, Standby Support
TCAN1044A-Q1 ISO6731-Q1 4.5 - 5.5 V Standby Support
TCAN1046A-Q1 ISO6762-Q1 2 Channel, Standby Support
TCAN1162-Q1 ISO6742-Q1 5.5 - 28.0 V Wake/Inhibit, Integrated LDO
TCAN1145-Q1 ISO6762-Q1 5.0 - 28.0 V CAN FD
5 Mbps
Partial Networking/Selective Wake
TCAN1462-Q1 ISO6731-Q1 4.5 - 5.0 V CAN FD SIC
8 Mbps
Signal Improvement (CIA 601-4)
TCAN1463-Q1 ISO6762-Q1 Signal Improvement, Wake/Inhibit/Inhibit Mask/Enable Pin
ESD Protection Working Voltage Clamp Voltage Capacitance Protocol Features
ESD2CAN24-Q1 24 V 35 V 3 pF CAN FD SIC
CAN FD
IEC 61000-4-2 (30 kV), ISO 10605 (30 kV)
ESD2CANFD24-Q1 36 V 2.5 pF IEC 61000-4-2 (25 kV)
ESD2CANXL24-Q1 38 V 1.7 pF CAN XL IEC 61000-4-2 (20 kV)

For additional device options, please browse through the online parametric search tool for Digital Isolators, Isolated CAN Transceivers, Non-Isolated CAN Transceivers, and CAN ESD Protection.