CAN transceivers

Optimize your network and increase data reliability and system performance with 3.3V and 5V CAN transceivers
View all products

Browse by category

Achieve high performance, robust protection, and certified electromagnetic compatibility (EMC) for Controller Area Network (CAN) communications, including Flexible Data Rate (CAN FD), Signal Improvement Capability (CAN SIC), and emerging CAN Extra Long (CAN XL). With support for key industry standards, standard pinouts, and a wide range of package options, our solutions simplify design and integration for faster, more efficient networks. TI’s portfolio of 3.3V and 5V CAN bus transceivers enables the next generation of mixed-voltage networking, helping save on costs and board space while delivering data faster, farther, and more reliably across automotive and industrial applications.

Select by type


Architecture

Robust CAN transceivers designed for fault protection in automotive and industrial applications, compatible with 12 V, 24 V, and 48 V power architectures.

3.3V & 5V CAN transceivers

Achieve lower system cost and reduced power consumption with 3.3 V CAN transceivers that seamlessly integrate into existing 5 V CAN networks.

Features

Optimize power consumption and network operation with partial networking, ultra-low-power standby, and silent bus monitoring capabilities.

Featured devices


Explore CAN communication protocols

Send more data at faster speeds with CAN XL

CAN XL transceivers, designed to ISO 11898-2:2024, enable higher bandwidth and larger payloads for demanding in-vehicle networks. By reducing fragmentation overhead and improving time synchronization, CAN XL delivers  deterministic communication while maintaining the robustness and fault confinement of the CAN protocol.

Our solutions offer:

  • Data rates up to 20Mbps in FAST mode with payloads up to 2048 bytes allowing IP tunneling
  • Reduced bus utilization and deterministic latency, ensuring high-priority messages are delivered reliably under high data loads
  • Full backward compatibility with CAN FD and CAN SIC networks for scalable upgrades across mixed-network environments

Featured products for CAN XL devices

TCAN6062-Q1PREVIEW

Automotive CAN XL transceiver with standby mode

Unlock complex network topologies with CAN signal improvement capability

CAN SIC transceivers enable higher data rates and improved signal reliability for complex in-vehicle network topologies. By eliminating ringing at the dominant-to-recessive edge, these devices ensure clean, reliable communication at speeds up to 8Mbps, without redesigning your network.
Our solutions offer:

  • Data rates up to 8Mbps with eliminated ringing for reliable signal integrity in complex topologies
  • Drop-in compatibility with non-SIC 5V CAN transceivers for seamless upgrades to existing networks
  • Full compliance with ISO 11898-2:2024 and backward compatibility with CAN FD, classical CAN, and CiA 601-4

White paper

How Signal Improvement Capability Unlocks the Real Potential of CAN FD Transceivers (Rev. A)

Discover how CAN FD signal improvement capability improves on previous CAN technologies for a more reliable network.
VIDEO

What is CAN SIC technology and when/why should you use it?

Learn about CAN FD signal improvement capability and how you can use it in your system.
VIDEO

Designing with CAN signal improvement capability transceivers

Accelerate your development by learning how to design CAN FD signal improvement capability into your system.

Featured products for CAN SIC

TCAN1472-Q1ACTIVE

Automotive signal improvement capable CAN FD transceiver with standby

TCAN1473-Q1ACTIVE

Automotive, low-power signal improvement CAN FD transceiver with INH and WAKE

TCAN1473A-Q1ACTIVE

Automotive, low-power signal improvement CAN FD transceiver with INH and WAKE

Optimize power consumption with targeted wakeup of CAN nodes

CAN transceivers with partial networking conserve power by enabling targeted wakeup of individual nodes based on programmable wake-up patterns, keeping only active nodes powered while the rest remain in a low-power state.
Our solutions offer:

  • Programmable wake-up patterns for selective, targeted activation of individual CAN nodes
  • Bus fault diagnostics and watchdog timers for enhanced system safety and reliability
  • Flexible compatibility with standard CAN and CAN SIC transceivers for node-level power savings

Technical article

How selective wake CAN transceivers enable lower power consumption in automotive d

Learn how to conserve power in your automotive system using CAN transceivers with partial networking.
Application note

How Selective Wake Enables Partial Networking (Rev. B)

Discover how to use selective wakeup to implement partial networking functionality in your CAN systems.
EVM User's guide

TCAN1145EVM User's Guide

Jump-start your evaluation using the TCAN1145 evaluation module (EVM).

Featured products for CAN with partial networking

TCAN1145-Q1ACTIVE

Automotive CAN FD transceiver with partial networking via selective wake

Commander responder network architecture

CAN FD Light (ISO 11898-1:2024) enables CAN bus networks to operate with a commander-responder architecture, allowing designers to remove microcontrollers (MCUs) from edge nodes. In this approach, a single MCU in the commander manages communication and triggers actions on MCU-less responder nodes, which can coexist on the same bus as traditional CAN FD devices. By reducing the number of MCUs and the associated software, CAN FD Light lowers system complexity and cost.

Benefits:

  • Reduction in MCUs needed in a system
  • Lowers software requirements at the edge node
  • Enables MCU-less responder nodes for simpler edge designs
  • Compatible with CAN and CAN FD networks

Featured products for CAN FD Light devices

TCAN4572-Q1PREVIEW

Automotive CAN FD controller with integrated CAN SIC transceiver

Simplify your power-supply designs with 3.3V-powered CAN transceivers

Our 3.3V CAN transceivers enhance power efficiency in your designs while saving board space by eliminating the need for a separate 5V power supply. Featuring data speeds up to 5Mbps and reliable bus fault protection, these devices are also fully interoperable with 5V CAN transceivers, enabling flexibility and seamless integration with other CAN systems.

Our latest generation of automotive-grade 3.3V CAN transceivers are the first to be International Electrotechnical Commission 62228 automotive electromagnetic compatibility (EMC)-compliant, enabling 3.3V CAN to support  both automotive and industrial applications.


Technical article

Simplify automotive interface design with fully interoperable and EMC-compliant 3.3V CAN transceivers

Discover how TCAN3403-Q1 and TCAN3404-Q1 transceivers streamline system power supplies, reducing power consumption, cost and board space while meeting stringent automotive EMC requirements.
Technical article

Achieving reliable data transfer in industrial systems with 3.3V CAN transceivers

This technical article discusses the benefits of the TCAN3413 and TCAN3414 in industrial applications, which include efficient power consumption, integrated protection and a wide common-mode range for reliable operation.
White paper

How Automotive-Qualified Electromagnetic-Compliant 3.3V CAN FD Transceivers Improve ECU Performance (Rev. A)

This white paper discusses the TCAN340x-Q1, which can help overcome EMC challenges in heterogeneous networks.

Featured products for 3.3V CAN

TCAN3403-Q1ACTIVE

Automotive 3.3V CAN flexible-data-rate (FD) transceiver with flexible I/O and standby mode

TCAN3404-Q1ACTIVE

Automotive 3.3V CAN flexible-data-rate (FD) transceiver with shutdown and standby mode

TCAN3413ACTIVE

3.3-V CAN FD transceiver with flexible IO and standby mode

Easily address design challenges with our 5V CAN transceivers

Our portfolio of 5V CAN transceivers help you meet the increased bandwidth, efficiency and safety needs of modern automotive and industrial networks. Our portfolio offers data rates as high as 5Mbps, high bus-fault protection devices, dual-channel devices, self-supplied devices, controller-capable devices, and devices that can wake entire systems through their inhibit pin.

Our 5V CAN transceivers are available in both standard 8- and 14-pin configurations and space-saving small outline transistor packages. This breadth of devices enables support for many design topologies with enhanced efficiency and reliability.


Application note

Introduction to the Controller Area Network (CAN) (Rev. B)

Understand how CAN networks function and the  features that our devices offer.
VIDEO SERIES

CAN and LIN overview videos

Learn the foundational principles of CAN and Local Interconnect Network (LIN), and the physical layer standards governing both.
Application note

CAN and LIN transceiver low-power modes

Discover how CAN low-power modes enable lower power consumption in increasingly complex automotive systems.

Featured products for 5V CAN

TCAN1044A-Q1ACTIVE

Enhanced automotive CAN transceiver with standby

TCAN1043N-Q1ACTIVE

Automotive CAN FD transceiver with wake, inhibit and sleep

TCAN1057A-Q1ACTIVE

Automotive enhanced CAN transceiver with silent mode

Technical resources

VIDEO SERIES

CAN and LIN overview videos

Use the CAN and LIN video series to learn about CAN and LIN standards, including physical layer (PHY) electrical signaling characteristics as well as frame structures and data communication protocols.
White paper

How Signal Improvement Capability Unlocks the Real Potential of CAN FD Transceivers (Rev. A)

This report discusses how signal improvement capability (SIC) enables the use of CAN FD transceivers at 5Mbps and beyond for complex star networks without requiring major redesigns.
Application note

CAN and LIN transceiver low-power modes

As cars become more intelligent, the amount of power consumed from the battery grows due to the increasing number of electronic circuits implemented. This report outlines how our low-power modes work in CAN and LIN applications.

TCAN957-Q1

Approx. price (USD)1ku |0.406

TCAN944-Q1

Approx. price (USD)1ku |0.319

TCAN942H-Q1

Approx. price (USD)1ku |0.494

TCAN943-Q1

Approx. price (USD)1ku |0.685

TCAN6062

Approx. price (USD)1ku |0.7

TCAN4572-Q1

Approx. price (USD)1ku |1.121