Home Power management DC/DC switching regulators DC/DC converters

TPS56837

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 8 Vin (max) (V) 28 Vin (min) (V) 4.5 Vout (max) (V) 13 Vout (min) (V) 0.6 Features Adjustable soft start, Enable, Forced PWM, Light-load efficiency, Overcurrent protection, Synchronous rectification Control mode D-CAP3 Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000045 Duty cycle (max) (%) 98 Sector Test & measurement
Rating Catalog Topology Buck Iout (max) (A) 8 Vin (max) (V) 28 Vin (min) (V) 4.5 Vout (max) (V) 13 Vout (min) (V) 0.6 Features Adjustable soft start, Enable, Forced PWM, Light-load efficiency, Overcurrent protection, Synchronous rectification Control mode D-CAP3 Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000045 Duty cycle (max) (%) 98 Sector Test & measurement
VQFN-HR (RPA) 10 9 mm² (3 mm × 3 mm)
  • 4.5V to 28V input voltage range
  • 0.6V to 13V output voltage range
  • Supports 8A continuous output current
  • Integrated 20.4mΩ and 9.5mΩ MOSFETs
  • 0.6V ±1% reference voltage at 25°C
  • 45uA low quiescent current of TPS56837
  • D-CAP3™ control mode for fast transient response
  • TPS56837 with Eco-mode (auto-skip mode) for high light-load efficiency
  • TPS56838 with forced continuous conduction mode (FCCM)
  • TPS56836 with Out-of-Audio™ (OOA) mode
  • 500kHz, 800kHz, and 1200kHz selectable switching frequencies by mode selection
  • Adjustable cycle-by-cycle over current limit for low-side MOSFETs by mode selection
  • Adjustable soft-start time with default 1.8ms
  • Built-in output discharge function
  • Power-good indicator to monitor output voltage
  • Supports up to 98% duty operation
  • Non-latched protections for UV, OV, OT, and UVLO
  • –40°C to +150°C operating junction temperature
  • Small 10-pin 3.0mm × 3.0mm HotRod™ QFN Package
  • Create a customer design using the TPS5683x with the WEBENCH Power Designer

  • Pin-to-pin compatible with 6A TPS56637 and 8A TPS56837H
  • 4.5V to 28V input voltage range
  • 0.6V to 13V output voltage range
  • Supports 8A continuous output current
  • Integrated 20.4mΩ and 9.5mΩ MOSFETs
  • 0.6V ±1% reference voltage at 25°C
  • 45uA low quiescent current of TPS56837
  • D-CAP3™ control mode for fast transient response
  • TPS56837 with Eco-mode (auto-skip mode) for high light-load efficiency
  • TPS56838 with forced continuous conduction mode (FCCM)
  • TPS56836 with Out-of-Audio™ (OOA) mode
  • 500kHz, 800kHz, and 1200kHz selectable switching frequencies by mode selection
  • Adjustable cycle-by-cycle over current limit for low-side MOSFETs by mode selection
  • Adjustable soft-start time with default 1.8ms
  • Built-in output discharge function
  • Power-good indicator to monitor output voltage
  • Supports up to 98% duty operation
  • Non-latched protections for UV, OV, OT, and UVLO
  • –40°C to +150°C operating junction temperature
  • Small 10-pin 3.0mm × 3.0mm HotRod™ QFN Package
  • Create a customer design using the TPS5683x with the WEBENCH Power Designer

  • Pin-to-pin compatible with 6A TPS56637 and 8A TPS56837H

The TPS5683x is a high-efficiency, easy-to-use, synchronous buck converter with a wide input voltage range of 4.5V to 28V. The device supports up to 8A continuous output current at output voltages between 0.6V and 13V.

The TPS5683x uses D-CAP3 control mode to provide fast transient response, good line and load regulation, no requirement for external compensation, and supports low equivalent series resistance (ESR) output capacitors like MLCC.

The TPS56837 operates at Eco-mode to attain high efficiency at light load. The TPS56838 operates in forced continuous conduction mode which maintains lower output ripple during all load conditions. The TPS56836 operates in Out-of-Audio mode to avoid audible noise.

The TPS5683x has three selectable switching frequencies, 500kHz, 800kHz, and 1200kHz, and selectable current limit through MODE pin configuration. The TPS5683x has adjustable soft-start time by connecting the SS capacitor and with default 1.8ms with the SS pin floating.

The TPS5683x provides complete non-latched OV (overvoltage), UV (undervoltage), OC (overcurrent), OT (overtemperature) and UVLO (undervoltage lockout) protections combined with power-good indicator and output discharge function features.

The TPS5683x is available in a 10-pin, 3.0mm × 3.0mm, HotRod QFN package, and the junction temperature is specified from –40°C to 150°C.

The TPS5683x is a high-efficiency, easy-to-use, synchronous buck converter with a wide input voltage range of 4.5V to 28V. The device supports up to 8A continuous output current at output voltages between 0.6V and 13V.

The TPS5683x uses D-CAP3 control mode to provide fast transient response, good line and load regulation, no requirement for external compensation, and supports low equivalent series resistance (ESR) output capacitors like MLCC.

The TPS56837 operates at Eco-mode to attain high efficiency at light load. The TPS56838 operates in forced continuous conduction mode which maintains lower output ripple during all load conditions. The TPS56836 operates in Out-of-Audio mode to avoid audible noise.

The TPS5683x has three selectable switching frequencies, 500kHz, 800kHz, and 1200kHz, and selectable current limit through MODE pin configuration. The TPS5683x has adjustable soft-start time by connecting the SS capacitor and with default 1.8ms with the SS pin floating.

The TPS5683x provides complete non-latched OV (overvoltage), UV (undervoltage), OC (overcurrent), OT (overtemperature) and UVLO (undervoltage lockout) protections combined with power-good indicator and output discharge function features.

The TPS5683x is available in a 10-pin, 3.0mm × 3.0mm, HotRod QFN package, and the junction temperature is specified from –40°C to 150°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS56A37 ACTIVE 4.5V to 28V input, 10A synchronous buck converter Fixed-frequency, 10A output current variant
Similar functionality to the compared device.
TPSM86837 ACTIVE 4.5V to 28V input voltage, 8A ECO mode, synchronous buck module with QFN package Module version featuring an integrated inductor.
TPS56836 ACTIVE 4.5V to 28V input, 8A synchronous buck converter with Out-of-Audio™ operation Out-of-Audio™ mode variant
TPS56838 ACTIVE 4.5V to 28V input, 8A synchronous buck converter with FCCM operation Forced continuous conduction mode (FCCM) variant

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS5683x 4.5V to 28V Input, 8A Synchronous Buck Converter datasheet (Rev. B) PDF | HTML Jan 17, 2024
Application note Achieving USB Type-C Power Delivery Using TPS56837HA PDF | HTML Sep 19, 2024
Application note Understanding Output Voltage Ripple in DCM Operation of D-CAP Buck Converters PDF | HTML Dec 18, 2023
Application note Understanding Soft Start of TPS56837 PDF | HTML Dec 8, 2023
Application note Large Duty Cycle Operation of D-CAP3 Converters PDF | HTML Aug 31, 2023
Certificate TPS56837EVM EU RoHS Declaration of Conformity (DoC) Dec 13, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS56837EVM — TPS56837 evaluation module 4.5-V to 28-V input, 8-A synchronous buck converter

The TPS56837 is an 8 A synchronous buck converter operating from 4.5 V to 28 V input voltage (VIN), and its output voltage ranges from 0.6 V to 13 V. The proprietary D-CAP3™ mode enables low external component count, ease of design, optimization of the power design for power, size and (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS56837 PSPICE Model

SLVME12.ZIP (202 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPA) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos