SNVU821 November   2023 TPS92642-Q1

 

  1.   1
  2.   TPS92642EVM-203 5-A Synchronous Buck IR LED Driver Evaluation Module
  3.   Trademarks
  4. 1Introduction
  5. 2Warnings and Cautions
  6. 3Description
    1. 3.1 Typical Applications
    2. 3.2 Features
    3. 3.3 Connector and Test Point Description
    4. 3.4 Electrical Performance Specifications
  7. 4Test Setup
    1. 4.1 Input Supplies and LED Load Connections
    2. 4.2 Pulse Duty Cycle Limit (PLMT) Control
    3. 4.3 Analog Dimming Using IADJ
    4. 4.4 PWM Dimming Using nExt_PWM Test Points
    5. 4.5 Switching Frequency Set Point Using RON
  8. 5Performance Data and Typical Characteristic Curves
    1. 5.1 Efficiency
    2. 5.2 Analog Dimming
    3. 5.3 PWM Dimming
    4. 5.4 PWM Dimming Waveforms
  9. 6Schematic
  10. 7PCB Layout
  11. 8Bill of Materials

Abstract

This user's guide describes the characteristics, operation, and use of the TPS92642-Q1 5-A synchronous high current buck IR LED driver evaluation module (EVM). A complete schematic diagram, printed-circuit board layouts, and bill of materials are included in this document.