SNVU821 November   2023 TPS92642-Q1

 

  1.   1
  2.   TPS92642EVM-203 5-A Synchronous Buck IR LED Driver Evaluation Module
  3.   Trademarks
  4. 1Introduction
  5. 2Warnings and Cautions
  6. 3Description
    1. 3.1 Typical Applications
    2. 3.2 Features
    3. 3.3 Connector and Test Point Description
    4. 3.4 Electrical Performance Specifications
  7. 4Test Setup
    1. 4.1 Input Supplies and LED Load Connections
    2. 4.2 Pulse Duty Cycle Limit (PLMT) Control
    3. 4.3 Analog Dimming Using IADJ
    4. 4.4 PWM Dimming Using nExt_PWM Test Points
    5. 4.5 Switching Frequency Set Point Using RON
  8. 5Performance Data and Typical Characteristic Curves
    1. 5.1 Efficiency
    2. 5.2 Analog Dimming
    3. 5.3 PWM Dimming
    4. 5.4 PWM Dimming Waveforms
  9. 6Schematic
  10. 7PCB Layout
  11. 8Bill of Materials

Features

  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C2
  • Cycle-by-cycle switch overcurrent protection
  • Nominal switching frequency
    • 2.1 MHz
  • 5.5-V to 36-V wide input voltage range
  • Adaptive on-time average current control
  • LED open and short fault monitoring and reporting
  • Switch thermal protection
  • Advanced dimming operation
    • Precision analog dimming
    • Supports external PWM dimming input