SPRACM9B June 2019 – November 2020 TMS320F28384D , TMS320F28384S , TMS320F28386D , TMS320F28386S , TMS320F28388D , TMS320F28388S , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
After verifying the space vector generation and PWM modules, the 3-phase inverter hardware can be tested by looking at inverter outputs U, V, and W on a scope. This can be compared against the PWM pulses (PWM-1H to 3H) fed into the inverter. It is advisable to gradually increase the DC bus voltage during this test. Check inverter outputs U, V, and W using an oscilloscope with respect to the inverter GND, while taking care of scope isolation requirements. This ensures that the inverter is working properly.