SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
In AUTO mode, the sample signal is generated synchronous to the sampling clock (SAMPCLK) and can be programmed using an internal sampling timer to determine the duration of the sampling window. The sample timer is 10-bit wide and there are two sample time compare registers (SCOMPx) available to account for various source impedances to measure signals from. One of these two SCOMP registers can be selected using the STIME bit in the MEMCTL register.
Figure 17-2 shows the ADC sample and conversion timing diagram when the ADC is configured in AUTO sampling mode.