SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
The AUX_LP_COMP signal input can connect to:
The selection is made by configuring SYS0.LPCMPCFG[11:8] PSEL bit field.
The AUX_LP_COMP reference input can connect to:
The selection is made by configuring SYS0.LPCMPCFG NSEL[14:12] bit field.
The mapping between AUX_LP_COMP input and DIO for CC23xx is shown in Table 13-1.
AUX_LP_COMP Input | DIO |
---|---|
VA_PAD_A1 | DIO21_A10 |
VA_PAD_A2 | DIO23_A8 |
VA_PAD_A3 | DIO24_A7 |