SWRA732 December 2021 CC1352P , CC1352R , CC2642R , CC2652R , CC2652R7 , CC2652RSIP
Bluetooth Mesh [2] is standardized by the Bluetooth Special Interest Group (SIG) [1] in the Bluetooth Mesh Specification [3] and defines fundamental requirements to enable an interoperable mesh networking solution for Bluetooth Low Energy (LE) wireless technology. Built upon existing Bluetooth LE technology, Bluetooth mesh extends the range of wireless connectivity, supports large device networks, and offers mandatory security to offer a proven and scalable software solution.
TI’s Bluetooth Mesh solution [14] is based on the open source Zephyr® Project’s Bluetooth Mesh library. A translation layer is provided that bridges TI’s Bluetooth 5 stack [9] with the Zephyr Project solution [4], allowing for additional proprietary feature support through TI’s Bluetooth 5 stack implementation.
TI’s Bluetooth Mesh solution is designed to support most Bluetooth Mesh specified profiles [3], including both foundation models as well as custom vendor commands.
Component | Version |
---|---|
TI’s Bluetooth Mesh solution | 2.02.xx.xx |
Distribution | Included in simplelink_cc13x2_26x2_sdk_5_10_00_xx and later https://www.ti.com/tool/SIMPLELINK-CC13XX-CC26XX-SDK |
IDE Support | CCS 10.3+ for Windows® 10, Linux®, and
macOS® IAR EWARM-8.50.9 for Windows® 10 |
Compiler support | TI Arm 20.2.4.LTS+ TI Clang 1.2.1+ |
Supported devices | CC2642R, CC2652R, CC2652RSIP, CC1352R, CC1352P, CC2652R7 |
Recommended development kits | PC (host) + CC26x2R1
Launchpad CC1352P Launchpad Launchpad™ SensorTag LPSTK-CC1352R |
Certifications | Bluetooth mesh profile specification v1.0.1 - QDID 162204 |