TIDUF59 March 2024
The worst case of the thermal result was at full load (28V, 5A) condition. The system burn in was for > 50 minutes at room temperature with the thermal camera.
Table 3-14 shows the thermal test results.
VIN | VPFC | LMG2610 | AHB CONTROLLER | LMG3622 | PFC DIODE |
---|---|---|---|---|---|
90V, 50Hz | 390V | 92.9°C | 95.2°C | 100.9°C | 99.5°C |
90V, 50Hz | 320V | 96.1°C | 87.9°C | 98.2°C | 98.9°C |
115Vac, 60Hz | 390V | 88.1°C | 90.0°C | 85.8°C | 90.2°C |
115Vac, 60Hz | 320V | 92.1°C | 82.9°C | 84.8°C | 90.2°C |
230Vac, 50Hz | 390V | 80.7°C | 80.7°C | 70.8°C | 74.8°C |
264Vac, 63Hz | 390V | 79.5°C | 97.7°C | 68.8°C | 72.3°C |